Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28029-219014 |
28029-2191415 |
28029-2211615 |
28029-222038 |
28029-2261815 |
28029-228012 |
28029-2282015 |
28029-234034 |
28029-242100 |
28029-251114 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1 | D3 (mm) | L (mm) | L1 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
2.01 € | 1 | 4 Days | 19 | G1/4 | 4 | 7 | 9 | 17 | ||
2.50 € | 1 | 4 Days | 19 | M14X1,5 | 4 | 7 | 9 | 17 | ||
2.72 € | 1 | 4 Days | 21 | M16X1,5 | 4 | 7.5 | 10 | 18 | ||
2.06 € | 1 | 4 Days | 22 | G3/8 | 4 | 7.5 | 10 | 18 | ||
2.83 € | 1 | 4 Days | 26 | M18X1,5 | 4 | 7.5 | 10 | 21 | ||
2.24 € | 1 | 4 Days | 28 | G1/2 | 4 | 7.5 | 11 | 24 | ||
2.91 € | 1 | 4 Days | 28 | M20X1,5 | 4 | 8 | 10 | 24 | ||
2.72 € | 1 | 4 Days | 34 | G3/4 | 5 | 9 | 11 | 30 | ||
3.52 € | 1 | 4 Days | 42 | G1 | 5 | 10.5 | 12 | 36 | ||
4.55 € | 1 | 4 Days | 51 | G1 1/4 | 5 | 12 | 13.5 | 42 |
Loading...
Main material | Thermoplastic | Main colour | black | Form | B |
---|
Configure
Basic Attributes
D=outside diameter(mm)
D1
D3(mm)
L(mm)
L1(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes