Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07662-08 |
07662-10X125 |
07662-12X125 |
07662-14X15 |
07662-16X15 |
07662-18X15 |
07662-20X15 |
07662-22X15 |
07662-24X15 |
07662-30X2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Core drill Ø (mm) | Counter- sink Ø +0.25 (mm) | D2=External thread | L length (mm) | Min. thread depth (mm) | Removal drill Ø (mm) | Removal drilling depth (mm) | Tap size (mm) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.82 € | 1 | 4 Days | 6.9 | 8.3 | M8 | 8 | 9.5 | 5.5 | 4 | M8 | K0400.808 | ||
17.73 € | 1 | 4 Days | 8.8 | 10.3 | M10x1.25 | 10 | 12.5 | 7.5 | 4.8 | M10x1.25 | K0400.810 | ||
18.64 € | 1 | 4 Days | 10.8 | 12.3 | M12x1.25 | 12 | 14.5 | 9.5 | 4.8 | M12x1.25 | K0400.812 | ||
25.49 € | 1 | 4 Days | 12.8 | 14.3 | M14x1.5 | 14 | 16.5 | 11.5 | 4.8 | M14x1.5 | K0400.814 | ||
26.97 € | 1 | 4 Days | 14.8 | 16.3 | M16x1.5 | 16 | 18.5 | 13.5 | 4.8 | M16x1.5 | K0400.816 | ||
29.04 € | 1 | 4 Days | 16.8 | 18.3 | M18x1.5 | 18 | 20.5 | 15.5 | 4.8 | M18x1.5 | K0400.818 | ||
32.39 € | 1 | 4 Days | 18.8 | 20.3 | M20x1.5 | 20 | 22.5 | 17.5 | 4.8 | M20x1.5 | K0400.820 | ||
36.90 € | 1 | 4 Days | 20.7 | 22.3 | M22x1.5 | 22 | 24.5 | 17.8 | 6.4 | M22x1.5 | K0400.822 | ||
46.92 € | 1 | 4 Days | 22.5 | 24.3 | M24x1.5 | 24 | 26.5 | 19.8 | 6.4 | M24x1.5 | K0400.824 | ||
49.62 € | 1 | 4 Days | 28 | 30.3 | M30x2 | 30 | 34.5 | 25.8 | 6.4 | M30x2 | K0400.830 |
Loading...
Material | Steel | Version 1 | full body |
---|
Configure
Basic Attributes
Core drill Ø(mm)
Counter- sink Ø +0.25(mm)
D2=External thread
L length(mm)
Min. thread depth(mm)
Removal drill Ø(mm)
Removal drilling depth(mm)
Tap size(mm)
Order No. assembly tool
Filter by standard shipping days
Optional Attributes