Centring pins for aligning hole (K0857) (Part Numbers - CAD Download)

Centring pins for aligning hole (K0857)
· Matched to the basic elements K0803, K0805

· For positioning tooling plates on machine tables

· Case-hardened

· Fitting diameter ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0857.20075
K0857.20089
K0857.25125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
D=Pin diameter
(mm)
Weight
(kg)

27.75 €

1 4 Days 75200.1819

31.75 €

1 4 Days 89200.2164

41.01 €

1 4 Days 125250.4763

Loading...

  1. 1

Basic information

Version 1 for aligning hole Item Centring Pin Main material steel
RoHS true

Tech Support