Shaft collar, Plastic (K2118) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2118.20
K2118.25
K2118.30
K2118.40
K2118.50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
B=Thickness
(mm)
SW=Key width
(mm)
D3=Thread Weight
(kg)

3.78 €

1 4 Days 2040143M40.01

3.90 €

1 4 Days 2545143M40.02

4.01 €

1 4 Days 3054143M40.03

4.57 €

1 4 Days 4060143M40.04

6.03 €

1 4 Days 5078185M60.05

Loading...

  1. 1

Basic information

Main material Plastic Component material Stainless steel Form-Type Slitted inside
Item Locking Ring PL Edelstahl false RoHS true

Tech Support