Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | D1=Thread (mm) | H (mm) | H1 (mm) | H2 (mm) | T (mm) | SW1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.17 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | M10x1 | 15 | 12 | 10.5 | 7 | 11 | 0.0240 | ||
112.17 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | M10x1 | 15 | 12 | 10.5 | 7 | 11 | 0.0240 | ||
113.44 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | M12x1.5 | 15 | 12 | 10.5 | 11 | 13 | 0.0260 | ||
113.44 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | M12x1.5 | 15 | 12 | 10.5 | 11 | 13 | 0.0260 | ||
114.72 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | M16x1.5 | 20 | 15 | 13.5 | 15.5 | 17 | 0.0380 | ||
114.72 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | M16x1.5 | 20 | 15 | 13.5 | 15.5 | 17 | 0.0360 | ||
116.01 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | M20x1.5 | 25 | 20 | 18.5 | 19 | 22 | 0.0580 | ||
116.01 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | M24x2 | 32 | 27 | 25.5 | 25 | 27 | 0.0970 | ||
109.60 € | 1 | 4 Days | steel | - | hardened and black oxid finish | M10x1 | 15 | 12 | 10.5 | 7 | 11 | 0.0240 | ||
109.60 € | 1 | 4 Days | steel | - | hardened and black oxid finish | M10x1 | 15 | 12 | 10.5 | 7 | 11 | 0.0240 | ||
110.88 € | 1 | 4 Days | steel | - | hardened and black oxid finish | M12x1.5 | 15 | 12 | 10.5 | 11 | 13 | 0.0260 | ||
110.88 € | 1 | 4 Days | steel | - | hardened and black oxid finish | M12x1.5 | 15 | 12 | 10.5 | 11 | 13 | 0.0260 | ||
112.17 € | 1 | 4 Days | steel | - | hardened and black oxid finish | M16x1.5 | 20 | 15 | 13.5 | 15.5 | 17 | 0.0380 | ||
112.17 € | 1 | 4 Days | steel | - | hardened and black oxid finish | M16x1.5 | 20 | 15 | 13.5 | 15.5 | 17 | 0.0360 | ||
113.44 € | 1 | 4 Days | steel | - | hardened and black oxid finish | M20x1.5 | 25 | 20 | 18.5 | 19 | 22 | 0.0580 | ||
114.72 € | 1 | 4 Days | steel | - | hardened and black oxid finish | M24x2 | 32 | 27 | 25.5 | 25 | 27 | 0.0970 |
Loading...
Form | B | Version 1 | with status sensor | D3(mm) | 3 |
---|---|---|---|---|---|
H3(mm) | 4 | L=Length(mm) | 27 | Version 2 | PNP normally open |
Item | Locating Bush | Form definition | with thread and collar | SW2(mm) | 5 |
PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
Main material
Steel code
Surface finish body
D1=Thread(mm)
H(mm)
H1(mm)
H2(mm)
T(mm)
SW1(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes