Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2112.055191
Main material | Plastic | Main colour | Red | Form | A |
---|---|---|---|---|---|
D=diameter(mm) | 19.4 | D1(mm) | 12.4 | L=Length(mm) | 55 |
for toggle clamp | K1245.06000 | Version 1 | Round | Item | Grip |
matching toggle clamp | 05755-01-06000 | Weight(kg) | 0.0300 | PL Edelstahl | false |
RoHS | true |
This page is Plastic grips, round with round opening, Form A (K2112), part number K2112.055191.
You can find the detail information about specifications and dimensions on part number K2112.055191.