Oil level sight glasses domed (28008) (Part Numbers)

Oil level sight glasses domed (28008)
· Application sectors: machine, container and vehicle construction

· High mechanical strength

· Ageing resistant

· Temperature resistant to 100°C

· Solvent and antifreeze resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28008-22038
28008-28012
28008-35034
28008-42100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

1.08 €

1 4 Days 22G3/8151410198

1.23 €

1 4 Days 28G1/22017102412

1.64 €

1 4 Days 35G3/42520103016

2.28 €

1 4 Days 42G1312410.53620

Loading...

  1. 1

Basic information

Main material Thermoplastic

Tech Support