Knurled nuts plastic (06013) (Part Numbers)

Knurled nuts plastic (06013)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Material: thermoset PF 31, threaded pin steel

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06013-04
06013-05
06013-06
06013-08
06013-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) D1=Outside diameter
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
K
(mm)
T=thread depth
(mm)

1.45 €

1 4 Days 4181071389

1.45 €

1 4 Days 52012814810

1.73 €

1 4 Days 62413916910

1.73 €

1 4 Days 8301511181111

2.42 €

1 4 Days 10351814191211

Loading...

  1. 1

Basic information

Main material Plastic Component material Brass

Tech Support