Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening torque of screws (Nm) | C (ISO 4029) | D1 (H7) (mm) | D2 (H7) (mm) | D1/D2 min. (mm) | D1/D2 max. (mm) | D4 (mm) | Component colour | Spring stiffness radial (N/mm) | Size | Coupling spider hardness | L=Length (mm) | L1 (mm) | L2 (mm) | Moment of inertia (gm²) | max. Torque (Nm) | max. Rotational speed (rpm) | max. Angular offset (°) | max. Shaft offset axial (mm) | max. Shaft offset radial (mm) | Nom. torque (Nm) | Torsional stiffness dynamic (Nm/rad) | Torsional stiffness static (Nm/rad) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.27 € | 1 | 4 Days | 1.34 | M3 | 6 | 6 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 8 | 8 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 8 | 10 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 8 | 12 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 8 | 14 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 10 | 10 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 10 | 12 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 10 | 14 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 12 | 12 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 12 | 14 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
82.27 € | 1 | 4 Days | 1.34 | M3 | 14 | 14 | 6 | 14 | 30 | blue | 153 | 14 | 80 Shore A | 50 | 18.5 | 13 | 0.014 | 8 | 25000 | 1.1 | +1 / -0.5 | 0.21 | 4 | 180 | 60.2 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 6 | 6 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 8 | 8 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 8 | 10 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 8 | 12 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 8 | 14 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 10 | 10 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 10 | 12 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 10 | 14 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 12 | 12 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 12 | 14 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 14 | 14 | 6 | 14 | 30 | yellow | 336 | 14 | 92 Shore A | 50 | 18.5 | 13 | 0.014 | 15 | 25000 | 1 | +1 / -0.5 | 0.15 | 7.5 | 344 | 114.6 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 6 | 6 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 8 | 8 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 8 | 10 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 8 | 12 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 8 | 14 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 10 | 10 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 10 | 12 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 10 | 14 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 12 | 12 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 12 | 14 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
81.90 € | 1 | 4 Days | 1.34 | M3 | 14 | 14 | 6 | 14 | 30 | red | 654 | 14 | 98 Shore A | 50 | 18.5 | 13 | 0.014 | 25 | 25000 | 0.9 | +1 / -0.5 | 0.09 | 12.5 | 513 | 171.9 | 0.1050 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 10 | 10 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 12 | 12 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 12 | 14 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 12 | 15 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 12 | 16 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 14 | 14 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 14 | 15 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 14 | 16 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 15 | 15 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 15 | 16 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
110.01 € | 1 | 4 Days | 2.9 | M4 | 16 | 16 | 10 | 20 | 40 | blue | 582 | 19 | 80 Shore A | 66 | 25 | 16 | 0.066 | 12 | 19000 | 1.1 | +1.2 / -0.5 | 0.15 | 6 | 1065 | 618 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 10 | 10 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 12 | 12 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 12 | 14 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 12 | 15 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 12 | 16 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 14 | 14 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 14 | 15 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 14 | 16 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 15 | 15 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 15 | 16 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 16 | 16 | 10 | 20 | 40 | yellow | 1120 | 19 | 92 Shore A | 66 | 25 | 16 | 0.066 | 24 | 19000 | 1 | +1.2 / -0.5 | 0.1 | 12 | 1815 | 1090 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 10 | 10 | 10 | 20 | 40 | red | 2010 | 19 | 98 Shore A | 66 | 25 | 16 | 0.066 | 42 | 19000 | 0.9 | +1.2 / -0.5 | 0.06 | 21 | 2540 | 1512 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 12 | 12 | 10 | 20 | 40 | red | 2010 | 19 | 98 Shore A | 66 | 25 | 16 | 0.066 | 42 | 19000 | 0.9 | +1.2 / -0.5 | 0.06 | 21 | 2540 | 1512 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 12 | 14 | 10 | 20 | 40 | red | 2010 | 19 | 98 Shore A | 66 | 25 | 16 | 0.066 | 42 | 19000 | 0.9 | +1.2 / -0.5 | 0.06 | 21 | 2540 | 1512 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 12 | 15 | 10 | 20 | 40 | red | 2010 | 19 | 98 Shore A | 66 | 25 | 16 | 0.066 | 42 | 19000 | 0.9 | +1.2 / -0.5 | 0.06 | 21 | 2540 | 1512 | 0.2770 | ||
106.87 € | 1 | 4 Days | 2.9 | M4 | 12 | 16 | 10 | 20 | 40 | red | 2010 | 19 | 98 Shore A | 66 | 25 | 16 | 0.066 | 42 | 19000 | 0.9 | +1.2 / -0.5 | 0.06 | 21 | 2540 | 1512 | 0.2770 |
Loading...
Version 1 | with conical hub and shaft collar | Item | Elastomer Dog Coupling | Main material | aluminium |
---|---|---|---|---|---|
Component material | Polyurethane | PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
Tightening torque of screws(Nm)
C (ISO 4029)
D1 (H7)(mm)
D2 (H7)(mm)
D1/D2 min.(mm)
D1/D2 max.(mm)
D4(mm)
Component colour
Spring stiffness radial(N/mm)
Size
Coupling spider hardness
L=Length(mm)
L1(mm)
L2(mm)
Moment of inertia(gm²)
max. Torque(Nm)
max. Rotational speed(rpm)
max. Angular offset (°)
max. Shaft offset axial(mm)
max. Shaft offset radial(mm)
Nom. torque(Nm)
Torsional stiffness dynamic(Nm/rad)
Torsional stiffness static(Nm/rad)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes