Elastomer dog couplings with clamp hubs (K1889) (Part Numbers - CAD Download)

Elastomer dog couplings with clamp hubs (K1889)
· Play-free elastomer coupling clamp with grub screw

· For shaft diameters from 2 to 57 mm

· Torque range: 0.5 - 525 Nm

· Compensation of misalignments (axial, radial, angular)

· Axially attachment, thus very simple installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1889.05920150303
K1889.05920150304
K1889.05920150305
K1889.05920150404
K1889.05920150405
K1889.05920150505
K1889.07800220404
K1889.07800220405
K1889.07800220406
K1889.07800220505
K1889.07800220506
K1889.07800220606
K1889.07920220404
K1889.07920220405
K1889.07920220406
K1889.07920220505
K1889.07920220506
K1889.07920220606
K1889.07980220404
K1889.07980220405
K1889.07980220406
K1889.07980220505
K1889.07980220506
K1889.07980220606
K1889.09800300404
K1889.09800300606
K1889.09800300608
K1889.09800300609
K1889.09800300808
K1889.09800300809
K1889.09800300909
K1889.09920300404
K1889.09920300606
K1889.09920300608
K1889.09920300609
K1889.09920300808
K1889.09920300809
K1889.09920300909
K1889.09980300404
K1889.09980300606
K1889.09980300608
K1889.09980300609
K1889.09980300808
K1889.09980300809
K1889.09980300909
K1889.12800340404
K1889.12800340606
K1889.12800340608
K1889.12800340610
K1889.12800340808
K1889.12800340810
K1889.12800341010
K1889.12920340404
K1889.12920340606
K1889.12920340608
K1889.12920340610
K1889.12920340808
K1889.12920340810
K1889.12920341010
K1889.12980340404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Component colour Spring stiffness radial
(N/mm)
Size Coupling spider hardness L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
R
(mm)
Torsional stiffness dynamic
(Nm/rad)
Torsional stiffness static
(Nm/rad)
Weight
(kg)

30.45 €

1 4 Days 0.25M1.6332510yellow154592 Shore A15552.50.0000360.6380001+0.4 / -0.20.060.511.4165.160.0025

30.45 €

1 4 Days 0.25M1.6342510yellow154592 Shore A15552.50.0000360.6380001+0.4 / -0.20.060.511.4165.160.0025

30.45 €

1 4 Days 0.25M1.6352510yellow154592 Shore A15552.50.0000360.6380001+0.4 / -0.20.060.511.4165.160.0025

30.45 €

1 4 Days 0.25M1.6442510yellow154592 Shore A15552.50.0000360.6380001+0.4 / -0.20.060.511.4165.160.0025

30.45 €

1 4 Days 0.25M1.6452510yellow154592 Shore A15552.50.0000360.6380001+0.4 / -0.20.060.511.4165.160.0025

30.45 €

1 4 Days 0.25M1.6552510yellow154592 Shore A15552.50.0000360.6380001+0.4 / -0.20.060.511.4165.160.0025

32.79 €

1 4 Days 0.43M2444714blue114780 Shore A22783.50.0001951.4270001.1+0.6 / -0.30.150.715268.60.0070

32.79 €

1 4 Days 0.43M2454714blue114780 Shore A22783.50.0001951.4270001.1+0.6 / -0.30.150.715268.60.0070

32.79 €

1 4 Days 0.43M2464714blue114780 Shore A22783.50.0001951.4270001.1+0.6 / -0.30.150.715268.60.0070

32.79 €

1 4 Days 0.43M2554714blue114780 Shore A22783.50.0001951.4270001.1+0.6 / -0.30.150.715268.60.0070

32.79 €

1 4 Days 0.43M2564714blue114780 Shore A22783.50.0001951.4270001.1+0.6 / -0.30.150.715268.60.0070

32.79 €

1 4 Days 0.43M2664714blue114780 Shore A22783.50.0001951.4270001.1+0.6 / -0.30.150.715268.60.0070

29.41 €

1 4 Days 0.43M2444714yellow219792 Shore A22783.50.0001952.4270001+0.6 / -0.30.11.2154314.30.0070

29.41 €

1 4 Days 0.43M2454714yellow219792 Shore A22783.50.0001952.4270001+0.6 / -0.30.11.2154314.30.0070

29.41 €

1 4 Days 0.43M2464714yellow219792 Shore A22783.50.0001952.4270001+0.6 / -0.30.11.2154314.30.0070

29.41 €

1 4 Days 0.43M2554714yellow219792 Shore A22783.50.0001952.4270001+0.6 / -0.30.11.2154314.30.0070

29.41 €

1 4 Days 0.43M2564714yellow219792 Shore A22783.50.0001952.4270001+0.6 / -0.30.11.2154314.30.0070

29.41 €

1 4 Days 0.43M2664714yellow219792 Shore A22783.50.0001952.4270001+0.6 / -0.30.11.2154314.30.0070

29.41 €

1 4 Days 0.43M2444714red421798 Shore A22783.50.0001954270001+0.6 / -0.30.12156922.90.0070

29.41 €

1 4 Days 0.43M2454714red421798 Shore A22783.50.0001954270001+0.6 / -0.30.12156922.90.0070

29.41 €

1 4 Days 0.43M2464714red421798 Shore A22783.50.0001954270001+0.6 / -0.30.12156922.90.0070

29.41 €

1 4 Days 0.43M2554714red421798 Shore A22783.50.0001954270001+0.6 / -0.30.12156922.90.0070

29.41 €

1 4 Days 0.43M2564714red421798 Shore A22783.50.0001954270001+0.6 / -0.30.12156922.90.0070

29.41 €

1 4 Days 0.43M2664714red421798 Shore A22783.50.0001954270001+0.6 / -0.30.12156922.90.0070

31.96 €

1 4 Days 0.85M2.54441120blue125980 Shore A30101050.001073.6190001.1+0.8 / -0.40.21.823.45217.20.0185

31.96 €

1 4 Days 0.85M2.56641120blue125980 Shore A30101050.001073.6190001.1+0.8 / -0.40.21.823.45217.20.0185

31.96 €

1 4 Days 0.85M2.56841120blue125980 Shore A30101050.001073.6190001.1+0.8 / -0.40.21.823.45217.20.0185

31.96 €

1 4 Days 0.85M2.56941120blue125980 Shore A30101050.001073.6190001.1+0.8 / -0.40.21.823.45217.20.0185

31.96 €

1 4 Days 0.85M2.58841120blue125980 Shore A30101050.001073.6190001.1+0.8 / -0.40.21.823.45217.20.0185

31.96 €

1 4 Days 0.85M2.58941120blue125980 Shore A30101050.001073.6190001.1+0.8 / -0.40.21.823.45217.20.0185

31.96 €

1 4 Days 0.85M2.59941120blue125980 Shore A30101050.001073.6190001.1+0.8 / -0.40.21.823.45217.20.0185

31.89 €

1 4 Days 0.85M2.54441120yellow292992 Shore A30101050.001076190001+0.8 / -0.40.15323.49531.50.0185

31.89 €

1 4 Days 0.85M2.56641120yellow292992 Shore A30101050.001076190001+0.8 / -0.40.15323.49531.50.0185

31.89 €

1 4 Days 0.85M2.56841120yellow292992 Shore A30101050.001076190001+0.8 / -0.40.15323.49531.50.0185

31.89 €

1 4 Days 0.85M2.56941120yellow292992 Shore A30101050.001076190001+0.8 / -0.40.15323.49531.50.0185

31.89 €

1 4 Days 0.85M2.58841120yellow292992 Shore A30101050.001076190001+0.8 / -0.40.15323.49531.50.0185

31.89 €

1 4 Days 0.85M2.58941120yellow292992 Shore A30101050.001076190001+0.8 / -0.40.15323.49531.50.0185

31.89 €

1 4 Days 0.85M2.59941120yellow292992 Shore A30101050.001076190001+0.8 / -0.40.15323.49531.50.0185

31.89 €

1 4 Days 0.85M2.54441120red518998 Shore A30101050.0010710190000.9+0.8 / -0.40.1523.415551.60.0185

31.89 €

1 4 Days 0.85M2.56641120red518998 Shore A30101050.0010710190000.9+0.8 / -0.40.1523.415551.60.0185

31.89 €

1 4 Days 0.85M2.56841120red518998 Shore A30101050.0010710190000.9+0.8 / -0.40.1523.415551.60.0185

31.89 €

1 4 Days 0.85M2.56941120red518998 Shore A30101050.0010710190000.9+0.8 / -0.40.1523.415551.60.0185

31.89 €

1 4 Days 0.85M2.58841120red518998 Shore A30101050.0010710190000.9+0.8 / -0.40.1523.415551.60.0185

31.89 €

1 4 Days 0.85M2.58941120red518998 Shore A30101050.0010710190000.9+0.8 / -0.40.1523.415551.60.0185

31.89 €

1 4 Days 0.85M2.59941120red518998 Shore A30101050.0010710190000.9+0.8 / -0.40.1523.415551.60.0185

37.10 €

1 4 Days 2M34441225blue2741280 Shore A34111250.003046160001.1+0.9 / -0.40.2327.225284.30.0330

37.10 €

1 4 Days 2M36641225blue2741280 Shore A34111250.003046160001.1+0.9 / -0.40.2327.225284.30.0330

37.10 €

1 4 Days 2M36841225blue2741280 Shore A34111250.003046160001.1+0.9 / -0.40.2327.225284.30.0330

37.10 €

1 4 Days 2M361041225blue2741280 Shore A34111250.003046160001.1+0.9 / -0.40.2327.225284.30.0330

37.10 €

1 4 Days 2M38841225blue2741280 Shore A34111250.003046160001.1+0.9 / -0.40.2327.225284.30.0330

37.10 €

1 4 Days 2M381041225blue2741280 Shore A34111250.003046160001.1+0.9 / -0.40.2327.225284.30.0330

37.10 €

1 4 Days 2M3101041225blue2741280 Shore A34111250.003046160001.1+0.9 / -0.40.2327.225284.30.0330

32.55 €

1 4 Days 2M34441225yellow4701292 Shore A34111250.0030410160001+0.9 / -0.40.14527.2482160.40.0330

32.55 €

1 4 Days 2M36641225yellow4701292 Shore A34111250.0030410160001+0.9 / -0.40.14527.2482160.40.0330

32.55 €

1 4 Days 2M36841225yellow4701292 Shore A34111250.0030410160001+0.9 / -0.40.14527.2482160.40.0330

32.55 €

1 4 Days 2M361041225yellow4701292 Shore A34111250.0030410160001+0.9 / -0.40.14527.2482160.40.0330

32.55 €

1 4 Days 2M38841225yellow4701292 Shore A34111250.0030410160001+0.9 / -0.40.14527.2482160.40.0330

32.55 €

1 4 Days 2M381041225yellow4701292 Shore A34111250.0030410160001+0.9 / -0.40.14527.2482160.40.0330

32.55 €

1 4 Days 2M3101041225yellow4701292 Shore A34111250.0030410160001+0.9 / -0.40.14527.2482160.40.0330

32.55 €

1 4 Days 2M34441225red8461298 Shore A34111250.0030418160000.9+0.9 / -0.40.08927.2718240.70.0330

Loading...

Basic information

Version 1 with radial clamping hub Item Elastomer Dog Coupling Main material aluminium
Component material Polyurethane PL Edelstahl false RoHS true

Tech Support