Elastomer dog couplings, short type with clamp hubs (K1891) (Part Numbers - CAD Download)

Elastomer dog couplings, short type with clamp hubs (K1891)
· Play-free elastomer coupling clamp with grub screw

· For shaft diameters from 3 to 57 mm

· Torque range: 0.7 - 525 Nm

· Compensation of misalignments (axial, radial, angular)

· Axially attachment, thus very simple installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1891.07800180404
K1891.07800180405
K1891.07800180406
K1891.07800180505
K1891.07800180506
K1891.07800180606
K1891.07920180404
K1891.07920180405
K1891.07920180406
K1891.07920180505
K1891.07920180506
K1891.07920180606
K1891.07980180404
K1891.07980180405
K1891.07980180406
K1891.07980180505
K1891.07980180506
K1891.07980180606
K1891.09800240404
K1891.09800240606
K1891.09800240608
K1891.09800240609
K1891.09800240808
K1891.09800240809
K1891.09800240909
K1891.09920240404
K1891.09920240606
K1891.09920240608
K1891.09920240609
K1891.09920240808
K1891.09920240809
K1891.09920240909
K1891.09980240404
K1891.09980240606
K1891.09980240608
K1891.09980240609
K1891.09980240808
K1891.09980240809
K1891.09980240909
K1891.12800260404
K1891.12800260606
K1891.12800260608
K1891.12800260610
K1891.12800260808
K1891.12800260810
K1891.12800261010
K1891.12920260404
K1891.12920260606
K1891.12920260608
K1891.12920260610
K1891.12920260808
K1891.12920260810
K1891.12920261010
K1891.12980260404
K1891.12980260606
K1891.12980260608
K1891.12980260610
K1891.12980260808
K1891.12980260810
K1891.12980261010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Component colour Spring stiffness radial
(N/mm)
Size Coupling spider hardness L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
R
(mm)
Torsional stiffness dynamic
(Nm/rad)
Torsional stiffness static
(Nm/rad)
Weight
(kg)

29.80 €

1 4 Days 0.43M2443714blue114780 Shore A18582.50.000181.4270001.1+0.6 / -0.30.150.716.6268.60.0060

29.80 €

1 4 Days 0.43M2453714blue114780 Shore A18582.50.000181.4270001.1+0.6 / -0.30.150.716.6268.60.0060

29.80 €

1 4 Days 0.43M2463714blue114780 Shore A18582.50.000181.4270001.1+0.6 / -0.30.150.716.6268.60.0060

29.80 €

1 4 Days 0.43M2553714blue114780 Shore A18582.50.000181.4270001.1+0.6 / -0.30.150.716.6268.60.0060

29.80 €

1 4 Days 0.43M2563714blue114780 Shore A18582.50.000181.4270001.1+0.6 / -0.30.150.716.6268.60.0060

29.80 €

1 4 Days 0.43M2663714blue114780 Shore A18582.50.000181.4270001.1+0.6 / -0.30.150.716.6268.60.0060

26.73 €

1 4 Days 0.43M2443714yellow219792 Shore A18582.50.000182.4270001+0.6 / -0.30.11.216.64314.30.0060

26.73 €

1 4 Days 0.43M2453714yellow219792 Shore A18582.50.000182.4270001+0.6 / -0.30.11.216.64314.30.0060

26.73 €

1 4 Days 0.43M2463714yellow219792 Shore A18582.50.000182.4270001+0.6 / -0.30.11.216.64314.30.0060

26.73 €

1 4 Days 0.43M2553714yellow219792 Shore A18582.50.000182.4270001+0.6 / -0.30.11.216.64314.30.0060

26.73 €

1 4 Days 0.43M2563714yellow219792 Shore A18582.50.000182.4270001+0.6 / -0.30.11.216.64314.30.0060

26.73 €

1 4 Days 0.43M2663714yellow219792 Shore A18582.50.000182.4270001+0.6 / -0.30.11.216.64314.30.0060

26.73 €

1 4 Days 0.43M2443714red421798 Shore A18582.50.000184270001+0.6 / -0.30.1216.66922.90.0060

26.73 €

1 4 Days 0.43M2453714red421798 Shore A18582.50.000184270001+0.6 / -0.30.1216.66922.90.0060

26.73 €

1 4 Days 0.43M2463714red421798 Shore A18582.50.000184270001+0.6 / -0.30.1216.66922.90.0060

26.73 €

1 4 Days 0.43M2553714red421798 Shore A18582.50.000184270001+0.6 / -0.30.1216.66922.90.0060

26.73 €

1 4 Days 0.43M2563714red421798 Shore A18582.50.000184270001+0.6 / -0.30.1216.66922.90.0060

26.73 €

1 4 Days 0.43M2663714red421798 Shore A18582.50.000184270001+0.6 / -0.30.1216.66922.90.0060

29.06 €

1 4 Days 0.85M2.54441120blue125980 Shore A247103.50.000853.6190001.1+0.8 / -0.40.21.821.35217.20.0150

29.06 €

1 4 Days 0.85M2.56641120blue125980 Shore A247103.50.000853.6190001.1+0.8 / -0.40.21.821.35217.20.0150

29.06 €

1 4 Days 0.85M2.56841120blue125980 Shore A247103.50.000853.6190001.1+0.8 / -0.40.21.821.35217.20.0150

29.06 €

1 4 Days 0.85M2.56941120blue125980 Shore A247103.50.000853.6190001.1+0.8 / -0.40.21.821.35217.20.0150

29.06 €

1 4 Days 0.85M2.58841120blue125980 Shore A247103.50.000853.6190001.1+0.8 / -0.40.21.821.35217.20.0150

29.06 €

1 4 Days 0.85M2.58941120blue125980 Shore A247103.50.000853.6190001.1+0.8 / -0.40.21.821.35217.20.0150

29.06 €

1 4 Days 0.85M2.59941120blue125980 Shore A247103.50.000853.6190001.1+0.8 / -0.40.21.821.35217.20.0150

28.99 €

1 4 Days 0.85M2.54441120yellow292992 Shore A247103.50.000856190001+0.8 / -0.40.15321.39531.50.0150

28.99 €

1 4 Days 0.85M2.56641120yellow292992 Shore A247103.50.000856190001+0.8 / -0.40.15321.39531.50.0150

28.99 €

1 4 Days 0.85M2.56841120yellow292992 Shore A247103.50.000856190001+0.8 / -0.40.15321.39531.50.0150

28.99 €

1 4 Days 0.85M2.56941120yellow292992 Shore A247103.50.000856190001+0.8 / -0.40.15321.39531.50.0150

28.99 €

1 4 Days 0.85M2.58841120yellow292992 Shore A247103.50.000856190001+0.8 / -0.40.15321.39531.50.0150

28.99 €

1 4 Days 0.85M2.58941120yellow292992 Shore A247103.50.000856190001+0.8 / -0.40.15321.39531.50.0150

28.99 €

1 4 Days 0.85M2.59941120yellow292992 Shore A247103.50.000856190001+0.8 / -0.40.15321.39531.50.0150

28.99 €

1 4 Days 0.85M2.54441120red518998 Shore A247103.50.0008510190000.9+0.8 / -0.40.1521.315551.60.0150

28.99 €

1 4 Days 0.85M2.56641120red518998 Shore A247103.50.0008510190000.9+0.8 / -0.40.1521.315551.60.0150

28.99 €

1 4 Days 0.85M2.56841120red518998 Shore A247103.50.0008510190000.9+0.8 / -0.40.1521.315551.60.0150

28.99 €

1 4 Days 0.85M2.56941120red518998 Shore A247103.50.0008510190000.9+0.8 / -0.40.1521.315551.60.0150

28.99 €

1 4 Days 0.85M2.58841120red518998 Shore A247103.50.0008510190000.9+0.8 / -0.40.1521.315551.60.0150

28.99 €

1 4 Days 0.85M2.58941120red518998 Shore A247103.50.0008510190000.9+0.8 / -0.40.1521.315551.60.0150

28.99 €

1 4 Days 0.85M2.59941120red518998 Shore A247103.50.0008510190000.9+0.8 / -0.40.1521.315551.60.0150

33.72 €

1 4 Days 2M34441225blue2741280 Shore A267123.50.00226160001.1+0.9 / -0.40.2327.225284.30.0230

33.72 €

1 4 Days 2M36641225blue2741280 Shore A267123.50.00226160001.1+0.9 / -0.40.2327.225284.30.0230

33.72 €

1 4 Days 2M36841225blue2741280 Shore A267123.50.00226160001.1+0.9 / -0.40.2327.225284.30.0230

33.72 €

1 4 Days 2M361041225blue2741280 Shore A267123.50.00226160001.1+0.9 / -0.40.2327.225284.30.0230

33.72 €

1 4 Days 2M38841225blue2741280 Shore A267123.50.00226160001.1+0.9 / -0.40.2327.225284.30.0230

33.72 €

1 4 Days 2M381041225blue2741280 Shore A267123.50.00226160001.1+0.9 / -0.40.2327.225284.30.0230

33.72 €

1 4 Days 2M3101041225blue2741280 Shore A267123.50.00226160001.1+0.9 / -0.40.2327.225284.30.0230

29.59 €

1 4 Days 2M34441225yellow4701292 Shore A267123.50.002210160001+0.9 / -0.40.14527.2482160.40.0230

29.59 €

1 4 Days 2M36641225yellow4701292 Shore A267123.50.002210160001+0.9 / -0.40.14527.2482160.40.0230

29.59 €

1 4 Days 2M36841225yellow4701292 Shore A267123.50.002210160001+0.9 / -0.40.14527.2482160.40.0230

29.59 €

1 4 Days 2M361041225yellow4701292 Shore A267123.50.002210160001+0.9 / -0.40.14527.2482160.40.0230

29.59 €

1 4 Days 2M38841225yellow4701292 Shore A267123.50.002210160001+0.9 / -0.40.14527.2482160.40.0230

29.59 €

1 4 Days 2M381041225yellow4701292 Shore A267123.50.002210160001+0.9 / -0.40.14527.2482160.40.0230

29.59 €

1 4 Days 2M3101041225yellow4701292 Shore A267123.50.002210160001+0.9 / -0.40.14527.2482160.40.0230

29.59 €

1 4 Days 2M34441225red8461298 Shore A267123.50.002218160000.9+0.9 / -0.40.08927.2718240.70.0230

29.59 €

1 4 Days 2M36641225red8461298 Shore A267123.50.002218160000.9+0.9 / -0.40.08927.2718240.70.0230

29.59 €

1 4 Days 2M36841225red8461298 Shore A267123.50.002218160000.9+0.9 / -0.40.08927.2718240.70.0230

29.59 €

1 4 Days 2M361041225red8461298 Shore A267123.50.002218160000.9+0.9 / -0.40.08927.2718240.70.0230

29.59 €

1 4 Days 2M38841225red8461298 Shore A267123.50.002218160000.9+0.9 / -0.40.08927.2718240.70.0230

29.59 €

1 4 Days 2M381041225red8461298 Shore A267123.50.002218160000.9+0.9 / -0.40.08927.2718240.70.0230

29.59 €

1 4 Days 2M3101041225red8461298 Shore A267123.50.002218160000.9+0.9 / -0.40.08927.2718240.70.0230

Loading...

Basic information

Version 1 with radial clamping hub Item Elastomer Dog Coupling Main material aluminium
Component material Polyurethane PL Edelstahl false RoHS true

Tech Support