Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Loading per pair (kg) | L=Length (mm) | Travel S (mm) | L2 (mm) | L3 (mm) | Number of holes | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
209.14 € | 1 | 4 Days | 360 | 300 | 300 | - | 100 | 4 | 2.6600 | ||
243.47 € | 1 | 4 Days | 370 | 350 | 350 | - | 150 | 4 | 3.1000 | ||
277.81 € | 1 | 4 Days | 380 | 400 | 400 | - | 200 | 4 | 3.5400 | ||
312.14 € | 1 | 4 Days | 390 | 450 | 450 | - | 250 | 4 | 3.9800 | ||
346.48 € | 1 | 4 Days | 400 | 500 | 500 | - | 300 | 4 | 4.4300 | ||
380.81 € | 1 | 4 Days | 410 | 550 | 550 | 150 | - | 6 | 4.8700 | ||
415.15 € | 1 | 4 Days | 420 | 600 | 600 | 175 | - | 6 | 5.3100 | ||
449.48 € | 1 | 4 Days | 410 | 650 | 650 | 200 | - | 6 | 5.7500 | ||
483.82 € | 1 | 4 Days | 400 | 700 | 700 | 225 | - | 6 | 6.2000 | ||
518.16 € | 1 | 4 Days | 390 | 750 | 750 | 250 | - | 6 | 6.6400 | ||
552.49 € | 1 | 4 Days | 380 | 800 | 800 | 275 | - | 6 | 7.0800 | ||
589.95 € | 1 | 4 Days | 370 | 850 | 850 | 300 | - | 6 | 7.5200 | ||
624.28 € | 1 | 4 Days | 360 | 900 | 900 | 325 | - | 6 | 7.9700 | ||
658.62 € | 1 | 4 Days | 350 | 950 | 950 | 350 | - | 6 | 8.4100 | ||
692.94 € | 1 | 4 Days | 340 | 1000 | 1000 | 375 | - | 6 | 8.8500 | ||
727.29 € | 1 | 4 Days | 330 | 1050 | 1050 | 400 | - | 6 | 9.2900 | ||
761.62 € | 1 | 4 Days | 320 | 1100 | 1100 | 425 | - | 6 | 9.7400 | ||
795.96 € | 1 | 4 Days | 310 | 1150 | 1150 | 450 | - | 6 | 10.1800 | ||
830.29 € | 1 | 4 Days | 290 | 1200 | 1200 | 475 | - | 6 | 10.6200 |
Loading...
Main material | High carbon steel | Surface finish body | galvanised | Assembly | side mounting |
---|---|---|---|---|---|
B=Width(mm) | 50 | H=Height(mm) | 30 | L1(mm) | 50 |
Version 1 | full extension | Version 2 | compact | Item | Telescopic Rail |
D=Thread | M8 | Size | 50 | Product type | Standard |
PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
Loading per pair(kg)
L=Length(mm)
Travel S(mm)
L2(mm)
L3(mm)
Number of holes
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes