Clamping levers ECO, Plastic with External thread, threaded insert blue passivated Steel (K1872) (Part Numbers - CAD Download)

Clamping levers ECO, Plastic with External thread, threaded insert blue passivated Steel (K1872)
· Press to disengage

· Closed grip contour without protruding edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1872.1041X10
K1872.1041X15
K1872.1041X20
K1872.10484X10
K1872.10484X15
K1872.10484X20
K1872.1051X10
K1872.1051X15
K1872.1051X20
K1872.1051X25
K1872.10584X10
K1872.10584X15
K1872.10584X20
K1872.10584X25
K1872.2051X10
K1872.2051X15
K1872.2051X20
K1872.2051X25
K1872.2051X30
K1872.2051X40
K1872.20584X10
K1872.20584X15
K1872.20584X20
K1872.20584X25
K1872.20584X30
K1872.20584X40
K1872.2061X10
K1872.2061X15
K1872.2061X20
K1872.2061X25
K1872.2061X30
K1872.2061X40
K1872.20684X10
K1872.20684X15
K1872.20684X20
K1872.20684X25
K1872.20684X30
K1872.20684X40
K1872.2081X10
K1872.2081X15
K1872.2081X20
K1872.2081X25
K1872.2081X30
K1872.2081X40
K1872.20884X10
K1872.20884X15
K1872.20884X20
K1872.20884X25
K1872.20884X30
K1872.20884X40
K1872.3081X20
K1872.3081X25
K1872.3081X30
K1872.3081X40
K1872.3081X50
K1872.3081X60
K1872.30884X20
K1872.30884X25
K1872.30884X30
K1872.30884X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 H B D Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Weight
(kg)

2.52 €

1 4 Days 13.222.77.910black grey RAL 70211M439.946.813.8515.231.828.9100.0070

2.52 €

1 4 Days 13.222.77.910black grey RAL 70211M439.946.813.8515.231.828.9150.0075

2.52 €

1 4 Days 13.222.77.910black grey RAL 70211M439.946.813.8515.231.828.9200.0090

2.52 €

1 4 Days 13.222.77.910traffic red RAL 30201M439.946.813.8515.231.828.9100.0070

2.52 €

1 4 Days 13.222.77.910traffic red RAL 30201M439.946.813.8515.231.828.9150.0075

2.52 €

1 4 Days 13.222.77.910traffic red RAL 30201M439.946.813.8515.231.828.9200.0090

2.52 €

1 4 Days 13.222.77.910black grey RAL 70211M539.946.813.8515.231.828.9100.0120

2.52 €

1 4 Days 13.222.77.910black grey RAL 70211M539.946.813.8515.231.828.9150.0130

2.52 €

1 4 Days 13.222.77.910black grey RAL 70211M539.946.813.8515.231.828.9200.0095

2.52 €

1 4 Days 13.222.77.910black grey RAL 70211M539.946.813.8515.231.828.9250.0101

2.52 €

1 4 Days 13.222.77.910traffic red RAL 30201M539.946.813.8515.231.828.9100.0120

2.52 €

1 4 Days 13.222.77.910traffic red RAL 30201M539.946.813.8515.231.828.9150.0130

2.52 €

1 4 Days 13.222.77.910traffic red RAL 30201M539.946.813.8515.231.828.9200.0095

2.52 €

1 4 Days 13.222.77.910traffic red RAL 30201M539.946.813.8515.231.828.9250.0101

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M565.27519.55.520.741.938100.0200

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M565.27519.55.520.741.938150.0210

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M565.27519.55.520.741.938200.0220

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M565.27519.55.520.741.938250.0180

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M565.27519.55.520.741.938300.0240

3.02 €

1 4 Days 18.827.410.513.5black grey RAL 70212M565.27519.55.520.741.938400.0250

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M565.27519.55.520.741.938100.0200

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M565.27519.55.520.741.938150.0210

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M565.27519.55.520.741.938200.0220

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M565.27519.55.520.741.938250.0180

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M565.27519.55.520.741.938300.0240

3.02 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M565.27519.55.520.741.938400.0250

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M665.27519.55.520.741.938100.0175

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M665.27519.55.520.741.938150.0180

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M665.27519.55.520.741.938200.0300

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M665.27519.55.520.741.938250.0200

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M665.27519.55.520.741.938300.0205

3.02 €

1 4 Days 18.827.410.513.5black grey RAL 70212M665.27519.55.520.741.938400.0224

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M665.27519.55.520.741.938100.0175

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M665.27519.55.520.741.938150.0180

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M665.27519.55.520.741.938200.0300

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M665.27519.55.520.741.938250.0200

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M665.27519.55.520.741.938300.0205

3.02 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M665.27519.55.520.741.938400.0224

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M865.27519.55.520.741.938100.0210

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M865.27519.55.520.741.938150.0220

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M865.27519.55.520.741.938200.0240

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M865.27519.55.520.741.938250.0250

2.99 €

1 4 Days 18.827.410.513.5black grey RAL 70212M865.27519.55.520.741.938300.0260

3.02 €

1 4 Days 18.827.410.513.5black grey RAL 70212M865.27519.55.520.741.938400.0300

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M865.27519.55.520.741.938100.0210

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M865.27519.55.520.741.938150.0220

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M865.27519.55.520.741.938200.0240

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M865.27519.55.520.741.938250.0250

2.99 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M865.27519.55.520.741.938300.0260

3.02 €

1 4 Days 18.827.410.513.5traffic red RAL 30202M865.27519.55.520.741.938400.0300

3.78 €

1 4 Days 21.24011.717black grey RAL 70213M880.391.322.21031.458.153.3200.0460

3.78 €

1 4 Days 21.24011.717black grey RAL 70213M880.391.322.21031.458.153.3250.0390

3.78 €

1 4 Days 21.24011.717black grey RAL 70213M880.391.322.21031.458.153.3300.0340

3.94 €

1 4 Days 21.24011.717black grey RAL 70213M880.391.322.21031.458.153.3400.0440

3.94 €

1 4 Days 21.24011.717black grey RAL 70213M880.391.322.21031.458.153.3500.0470

3.94 €

1 4 Days 21.24011.717black grey RAL 70213M880.391.322.21031.458.153.3600.0360

3.78 €

1 4 Days 21.24011.717traffic red RAL 30203M880.391.322.21031.458.153.3200.0460

3.78 €

1 4 Days 21.24011.717traffic red RAL 30203M880.391.322.21031.458.153.3250.0390

3.78 €

1 4 Days 21.24011.717traffic red RAL 30203M880.391.322.21031.458.153.3300.0340

3.94 €

1 4 Days 21.24011.717traffic red RAL 30203M880.391.322.21031.458.153.3400.0440

Loading...

Basic information

Main material plastic Component material steel Surface finish component blue-passivated
No. of teeth 12 Item Clamping Lever Thread type external thread
Version 1 Eco RoHS true PL Edelstahl false

Tech Support