Tube clamps, base, Plastic (K0478) (Part Numbers - CAD Download)

Tube clamps, base, Plastic (K0478)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: plastic clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0478.30

Part Number
K0478.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.05 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Version 2 for square tubes
A=Square socket(mm) 30 Version 1 with foot Item Tube Clamp
Surface finish component galvanized Weight(kg) 0.1154 RoHS true

This page is Tube clamps, base, Plastic (K0478), part number K0478.30.
You can find the detail information about specifications and dimensions on part number K0478.30.

Tech Support