Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material (mm) | Surface finish component (mm) | D=thread (mm) | D1=Outside diameter (mm) | D2 (mm) | H=Height (mm) | T=thread depth (mm) | H2 (mm) | H3 (mm) | Steel code component | Weight | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.04 € | 1 | 4 Days | stainless steel | bright | M5 | 25 | 10 | 18 | 9 | 9 | 7 | 1.4305 | 0.0085 | true | ||
1.16 € | 1 | 4 Days | steel | blue-passivated | M5 | 25 | 10 | 18 | 9 | 9 | 7 | - | 0.0085 | false | ||
2.47 € | 1 | 4 Days | stainless steel | bright | M6 | 32 | 13.5 | 22 | 12 | 12 | 9.5 | 1.4305 | 0.0201 | true | ||
1.17 € | 1 | 4 Days | steel | blue-passivated | M6 | 32 | 13.5 | 22 | 12 | 12 | 9.5 | - | 0.0201 | false | ||
3.09 € | 1 | 4 Days | stainless steel | bright | M6 | 40 | 13.5 | 26 | 12 | 14 | 10 | 1.4305 | 0.0251 | true | ||
1.48 € | 1 | 4 Days | steel | blue-passivated | M6 | 40 | 13.5 | 26 | 12 | 14 | 10 | - | 0.0251 | false | ||
3.09 € | 1 | 4 Days | stainless steel | bright | M8 | 40 | 13.5 | 26 | 12 | 14 | 10 | 1.4305 | 0.0228 | true | ||
1.48 € | 1 | 4 Days | steel | blue-passivated | M8 | 40 | 13.5 | 26 | 12 | 14 | 10 | - | 0.0228 | false | ||
4.20 € | 1 | 4 Days | stainless steel | bright | M8 | 50 | 19 | 32 | 17 | 18 | 12 | 1.4305 | 0.0625 | true | ||
2.14 € | 1 | 4 Days | steel | blue-passivated | M8 | 50 | 19 | 32 | 17 | 18 | 12 | - | 0.0625 | false | ||
4.20 € | 1 | 4 Days | stainless steel | bright | M10 | 50 | 19 | 32 | 17 | 18 | 12 | 1.4305 | 0.0584 | true | ||
2.14 € | 1 | 4 Days | steel | blue-passivated | M10 | 50 | 19 | 32 | 17 | 18 | 12 | - | 0.0584 | false | ||
5.36 € | 1 | 4 Days | stainless steel | bright | M10 | 63 | 19 | 38 | 17 | 21.5 | 12.5 | 1.4305 | 0.0744 | true | ||
3.13 € | 1 | 4 Days | steel | blue-passivated | M10 | 63 | 19 | 38 | 17 | 21.5 | 12.5 | - | 0.0744 | false | ||
5.36 € | 1 | 4 Days | stainless steel | bright | M12 | 63 | 19 | 38 | 17 | 21.5 | 12.5 | 1.4305 | 0.0693 | true | ||
3.13 € | 1 | 4 Days | steel | blue-passivated | M12 | 63 | 19 | 38 | 17 | 21.5 | 12.5 | - | 0.0693 | false | ||
7.74 € | 1 | 4 Days | stainless steel | bright | M16 | 63 | 19 | 38 | 17 | 21.5 | 12.5 | 1.4305 | 0.0929 | true | ||
4.59 € | 1 | 4 Days | steel | blue-passivated | M16 | 63 | 19 | 38 | 17 | 21.5 | 12.5 | - | 0.0929 | false |
Loading...
Main material(mm) | polyamide | Main colour(mm) | black grey | Form(mm) | K |
---|---|---|---|---|---|
Version 2 | with protruding bush | Item | Palm Grip | Thread type | internal thread |
RoHS | true |
Configure
Basic Attributes
Component material(mm)
Surface finish component(mm)
D=thread(mm)
D1=Outside diameter(mm)
D2(mm)
H=Height(mm)
T=thread depth(mm)
H2(mm)
H3(mm)
Steel code component
Weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes