Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1060.132100052 |
K1060.132120062 |
K1060.132140082 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Hole spacing (mm) | D=Fastening hole | L=Length (mm) | Weight (kg) | B (mm) | C (mm) | H (mm) | S (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.70 € | 1 | 4 Days | 100 | M5 | 122 | 0.0350 | 17 | 9.5 | 33 | 20 | 9 | ||
14.36 € | 1 | 4 Days | 120 | M6 | 146 | 0.0910 | 21 | 11.4 | 39 | 24 | 12 | ||
17.04 € | 1 | 4 Days | 140 | M8 | 170 | 0.1000 | 24 | 14.2 | 45 | 28 | 12 |
Loading...
Main material | Polyamide | Steel code | 1.4404 | Main colour | ultramarine RAL 5002 |
---|---|---|---|---|---|
Component material | Stainless steel | Surface finish component | bright | Form | B |
Form-Type | with internal thread | Assembly | from the rear | Pull handle: cross section | ergonomic |
Load capacity(N) | 1000 | Version 1 | visually detectable | Item | Pull Handle |
Approval / Certification | FDA + EU10/2011 | PL Edelstahl | true | RoHS | true |
Configure
Basic Attributes
A=Hole spacing(mm)
D=Fastening hole
L=Length(mm)
Weight(kg)
B(mm)
C(mm)
H(mm)
S(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes