Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1641.2100051 |
K1641.2100053 |
K1641.2120061 |
K1641.2120063 |
K1641.2140081 |
K1641.2140083 |
K1641.2160081 |
K1641.2160083 |
K1641.2180101 |
K1641.2180103 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | A=Hole spacing (mm) | D=Fastening hole | L=Length (mm) | Weight (kg) | B (mm) | C (mm) | H (mm) | S (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.94 € | 1 | 4 Days | black | 100 | M5 | 122 | 0.0756 | 17 | 9.5 | 33 | 20 | 7.5 | ||
10.94 € | 1 | 4 Days | silver | 100 | M5 | 122 | 0.0752 | 17 | 9.5 | 33 | 20 | 7.5 | ||
13.98 € | 1 | 4 Days | black | 120 | M6 | 146 | 0.1289 | 21 | 11.4 | 39 | 24 | 9 | ||
13.98 € | 1 | 4 Days | silver | 120 | M6 | 146 | 0.1284 | 21 | 11.4 | 39 | 24 | 9 | ||
17.04 € | 1 | 4 Days | black | 140 | M8 | 170 | 0.2036 | 24 | 14.2 | 45 | 28 | 12 | ||
17.04 € | 1 | 4 Days | silver | 140 | M8 | 170 | 0.2027 | 24 | 14.2 | 45 | 28 | 12 | ||
22.87 € | 1 | 4 Days | black | 160 | M8 | 194 | 0.2977 | 28 | 15.5 | 52 | 32 | 12 | ||
22.87 € | 1 | 4 Days | silver | 160 | M8 | 194 | 0.3009 | 28 | 15.5 | 52 | 32 | 12 | ||
27.49 € | 1 | 4 Days | black | 180 | M10 | 218 | 0.4008 | 31 | 16 | 58 | 36 | 15 | ||
27.49 € | 1 | 4 Days | silver | 180 | M10 | 218 | 0.3991 | 31 | 16 | 58 | 36 | 15 |
Loading...
Main material | Aluminium | Form | B | Form-Type | with internal thread |
---|---|---|---|---|---|
Assembly | from the rear | Pull handle: cross section | ergonomic | Load capacity(N) | 1000 |
Item | Pull Handle | PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
Main colour
A=Hole spacing(mm)
D=Fastening hole
L=Length(mm)
Weight(kg)
B(mm)
C(mm)
H(mm)
S(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes