Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Main colour | Component colour | A=Hole spacing (mm) | L=Length (mm) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.09 € | 1 | 4 Days | Aluminium | anodized | natural | black grey RAL 7021 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | natural | colza yellow RAL 1021 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | natural | orange RAL 2004 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | natural | traffic red RAL 3020 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | natural | signal green RAL 6032 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | natural | traffic blue RAL 5017 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | natural | light grey RAL 7035 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | black | black grey RAL 7021 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | black | colza yellow RAL 1021 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | black | orange RAL 2004 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | black | traffic red RAL 3020 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | black | signal green RAL 6032 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | black | traffic blue RAL 5017 | 150 | 185 | 0.2590 | false | ||
13.09 € | 1 | 4 Days | Aluminium | anodized | black | light grey RAL 7035 | 150 | 185 | 0.2590 | false | ||
16.61 € | 1 | 4 Days | Stainless steel | ground | - | black grey RAL 7021 | 150 | 185 | 0.4020 | true | ||
16.61 € | 1 | 4 Days | Stainless steel | ground | - | colza yellow RAL 1021 | 150 | 185 | 0.4020 | true | ||
16.61 € | 1 | 4 Days | Stainless steel | ground | - | orange RAL 2004 | 150 | 185 | 0.4020 | true | ||
16.61 € | 1 | 4 Days | Stainless steel | ground | - | traffic red RAL 3020 | 150 | 185 | 0.4020 | true | ||
16.61 € | 1 | 4 Days | Stainless steel | ground | - | signal green RAL 6032 | 150 | 185 | 0.4020 | true | ||
16.61 € | 1 | 4 Days | Stainless steel | ground | - | traffic blue RAL 5017 | 150 | 185 | 0.4020 | true | ||
16.61 € | 1 | 4 Days | Stainless steel | ground | - | light grey RAL 7035 | 150 | 185 | 0.4020 | true | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | natural | black grey RAL 7021 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | natural | colza yellow RAL 1021 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | natural | orange RAL 2004 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | natural | traffic red RAL 3020 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | natural | signal green RAL 6032 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | natural | traffic blue RAL 5017 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | natural | light grey RAL 7035 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | black | black grey RAL 7021 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | black | colza yellow RAL 1021 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | black | orange RAL 2004 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | black | traffic red RAL 3020 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | black | signal green RAL 6032 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | black | traffic blue RAL 5017 | 180 | 215 | 0.2840 | false | ||
13.50 € | 1 | 4 Days | Aluminium | anodized | black | light grey RAL 7035 | 180 | 215 | 0.2840 | false | ||
17.50 € | 1 | 4 Days | Stainless steel | ground | - | black grey RAL 7021 | 180 | 215 | 0.4500 | true | ||
17.50 € | 1 | 4 Days | Stainless steel | ground | - | colza yellow RAL 1021 | 180 | 215 | 0.4500 | true | ||
17.50 € | 1 | 4 Days | Stainless steel | ground | - | orange RAL 2004 | 180 | 215 | 0.4500 | true | ||
17.50 € | 1 | 4 Days | Stainless steel | ground | - | traffic red RAL 3020 | 180 | 215 | 0.4500 | true | ||
17.50 € | 1 | 4 Days | Stainless steel | ground | - | signal green RAL 6032 | 180 | 215 | 0.4500 | true | ||
17.50 € | 1 | 4 Days | Stainless steel | ground | - | traffic blue RAL 5017 | 180 | 215 | 0.4500 | true | ||
17.50 € | 1 | 4 Days | Stainless steel | ground | - | light grey RAL 7035 | 180 | 215 | 0.4500 | true | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | natural | black grey RAL 7021 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | natural | colza yellow RAL 1021 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | natural | orange RAL 2004 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | natural | traffic red RAL 3020 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | natural | signal green RAL 6032 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | natural | traffic blue RAL 5017 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | natural | light grey RAL 7035 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | black | black grey RAL 7021 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | black | colza yellow RAL 1021 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | black | orange RAL 2004 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | black | traffic red RAL 3020 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | black | signal green RAL 6032 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | black | traffic blue RAL 5017 | 200 | 235 | 0.3010 | false | ||
13.77 € | 1 | 4 Days | Aluminium | anodized | black | light grey RAL 7035 | 200 | 235 | 0.3010 | false | ||
18.10 € | 1 | 4 Days | Stainless steel | ground | - | black grey RAL 7021 | 200 | 235 | 0.4820 | true | ||
18.10 € | 1 | 4 Days | Stainless steel | ground | - | colza yellow RAL 1021 | 200 | 235 | 0.4820 | true | ||
18.10 € | 1 | 4 Days | Stainless steel | ground | - | orange RAL 2004 | 200 | 235 | 0.4820 | true | ||
18.10 € | 1 | 4 Days | Stainless steel | ground | - | traffic red RAL 3020 | 200 | 235 | 0.4820 | true |
Loading...
Component material | Thermoplastic | Assembly | from the rear | Pull handle: cross section | round |
---|---|---|---|---|---|
D=Fastening hole(mm) | 6 | Load capacity(N) | 1000 | Item | Tubular Handle |
S=max. Wall thickness(mm) | 7 | RoHS | true | B(mm) | 35 |
B1(mm) | 30x2 | H(mm) | 77.5 | H2(mm) | 60 |
Configure
Basic Attributes
Main material
Surface finish body
Main colour
Component colour
A=Hole spacing(mm)
L=Length(mm)
Weight(kg)
PL Edelstahl
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes