Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1341.05201313 |
K1341.06251515 |
K1341.06381528 |
K1341.06382828 |
K1341.08301818 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Working Load (N) | B=Width (mm) | A=Length (mm) | B2 (mm) | B3 (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.27 € | 1 | 4 Days | 2500 | 40 | 40 | 25 | 7.5 | 5.2 | 4 | 5 | 9 | 12.5 | 12.5 | 20 | 20 | 0.0586 | ||
20.23 € | 1 | 4 Days | 5000 | 50 | 50 | 30 | 10 | 6.2 | 6 | 6 | 11.5 | 15 | 15 | 25 | 25 | 0.1121 | ||
22.09 € | 1 | 4 Days | 5000 | 50 | 63 | 30 | 10 | 6.5 | 6 | 6 | 11.5 | 28 | 15 | 38 | 25 | 0.1262 | ||
22.54 € | 1 | 4 Days | 5000 | 50 | 76 | 30 | 10 | 6.5 | 6 | 6 | 11.5 | 28 | 28 | 38 | 38 | 0.1456 | ||
21.68 € | 1 | 4 Days | 8000 | 60 | 60 | 36 | 12 | 8.3 | 8 | 8 | 15 | 18 | 18 | 30 | 30 | 0.2096 |
Loading...
Main material | Stainless steel A4 | Steel code | 1.4401 | Surface finish body | satin finish polished |
---|---|---|---|---|---|
Kind of fastening | fastening holes | Item | Hinge | Product type | Hinge |
PL Edelstahl | true |
Configure
Basic Attributes
B=Width(mm)
A=Length(mm)
B2(mm)
B3(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes