Reducing bushes for square tubes (K0491) (Part Numbers - CAD Download)

Reducing bushes for square tubes (K0491)
· For clamping small tubes

· Can be converted from square tube to round tube

· Material: thermoplastic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0491.13020
K0491.13025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter
(mm)
Weight
(kg)

2.78 €

1 4 Days 20.50.0294

2.78 €

1 4 Days 25.50.0199

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Suitable for 29002 / 29004 / 29008 / 290
Version 2 for square tubes B(mm) 30.3 Item Reducing Bush
L(mm) 45 RoHS true

Tech Support