Connectors M8x1, bush with screw lock, unshielded, Form A, straight bush (K1874) (Part Numbers - CAD Download)

Connectors M8x1, bush with screw lock, unshielded, Form A, straight bush (K1874)
· Rated up to IP 67

· High temperature range

· With screw lock

· A coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1874.010X2000
K1874.010X5000
K1874.011X3000
K1874.011X5000
K1874.012X3000
K1874.012X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 D1
(mm)
P=Cable length
(mm)
No. of conductors x conductor cross-section Number of bend cycles max. Rated surge voltage
(V)
Rated current (40 °C)
(A)
Operating voltage
(V)
Cable bend radius fixed Halogen-free L
(mm)
Conductive resistance (20 °C)
(Ω/km)
Component material Test voltage
(V)
Temperature range cable moving Temperature range cable fixed Weight
(kg)

10.48 €

1 4 Days 3-pin4.120003 x 0.25 mm²10,000,000 (25 °C)1500450 AC / 60 DC≥ 5 x D1yes3279Polyurethane2500 AC-25 °C - +80 °C-40 °C - +80 °C0.0750

15.84 €

1 4 Days 3-pin4.150003 x 0.25 mm²10,000,000 (25 °C)1500450 AC / 60 DC≥ 5 x D1yes3279Polyurethane2500 AC-25 °C - +80 °C-40 °C - +80 °C0.1141

11.12 €

1 4 Days 4-pin4.830004 x 0.25 mm²2,000,000 (25 °C)1500450 AC / 60 DC≥ 5 x D1no3279PVC2000 AC-5 °C - +80 °C-30 °C - +80 °C0.1140

12.75 €

1 4 Days 4-pin4.850004 x 0.25 mm²2,000,000 (25 °C)1500450 AC / 60 DC≥ 5 x D1no3279PVC2000 AC-5 °C - +80 °C-30 °C - +80 °C0.2300

35.80 €

1 4 Days 8-pin5.530008 x 0.14 mm²2,000,000 (25 °C)8001.530 AC / 30 DC≥ 6 x D1no3478Polyurethane3000 AC-15 °C - +80 °C-30 °C - +80 °C0.1124

45.49 €

1 4 Days 8-pin5.550008 x 0.14 mm²2,000,000 (25 °C)8001.530 AC / 30 DC≥ 6 x D1no3478Polyurethane3000 AC-15 °C - +80 °C-30 °C - +80 °C0.1783

Loading...

  1. 1

Basic information

Main material Plastic Main colour black Form A
Version 1 with screw connection Item Connector Cable bend radius moving ≥ 10 x D1
EMC capability unshielded Component colour black Form definition straight bush
Nominal voltage(V) 300 AC Safety rating IP65/IP67 PL Edelstahl false

Tech Support