Collets for external clamping (K1184) (Part Numbers - CAD Download)

Collets for external clamping (K1184)
· For clamping workpieces with asymmetrical contours

· High repeat accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1184.1065
K1184.1090
K1184.1120
K1184.1160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D4
(mm)
H1
(mm)
D3 H=Height
(mm)
H2
(mm)
H3
(mm)
D=Outside diameter
(mm)
D2=Thread Weight
(kg)

239.00 €

1 4 Days 212025M52910465M80.2107

318.68 €

1 4 Days 252435M64015590M100.5636

385.25 €

1 4 Days 252440M646205120M101.18

570.40 €

1 4 Days 292845M852256160M122.258

Loading...

  1. 1

Basic information

Main material high-strength aluminium Item Collet Main colour blue anodised
Version 1 for external clamping RoHS true

Tech Support