Slot nuts twist-in Type I (07071) (Part Numbers)

Slot nuts twist-in Type I (07071)
· Spring-loaded ball allows fixation anywhere in the profile slot

· Easy assembly; can be inserted from above

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07071-0604
07071-0605
07071-0606
07071-0804
07071-0805
07071-0806
07071-0808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Slot width
(mm)
B=Width
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)

0.68 €

1 4 Days A610.5M46.3117

0.68 €

1 4 Days A610.5M56.3117

0.68 €

1 4 Days A610.5M66.3117

0.61 €

1 4 Days B813.7M471.722

0.61 €

1 4 Days B813.7M571.722

0.61 €

1 4 Days B813.7M671.722

0.61 €

1 4 Days B813.7M871.722

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised H2(mm) 0.7

Tech Support