Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07070-06 |
07070-08 |
07070-10 |
07070-12 |
07070-14 |
07070-16 |
07070-18 |
07070-20 |
07070-22 |
07070-24 |
07070-28 |
07070-36 |
07070-42 |
07070-808 |
07070-810 |
07070-812 |
07070-814 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Slot width (mm) | B=Width (mm) | B1 (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.15 € | 1 | 4 Days | High carbon steel | - | 6 | 10 | 5.6 | 8 | 4 | 10 | ||
1.15 € | 1 | 4 Days | High carbon steel | - | 8 | 13 | 7.6 | 10 | 6 | 13 | ||
1.15 € | 1 | 4 Days | High carbon steel | - | 10 | 15 | 9.6 | 12 | 6 | 15 | ||
1.41 € | 1 | 4 Days | High carbon steel | - | 12 | 18 | 11.5 | 14 | 7 | 18 | ||
1.85 € | 1 | 4 Days | High carbon steel | - | 14 | 22 | 13.5 | 16 | 8 | 22 | ||
1.97 € | 1 | 4 Days | High carbon steel | - | 16 | 25 | 15.6 | 18 | 9 | 25 | ||
2.54 € | 1 | 4 Days | High carbon steel | - | 18 | 28 | 17.5 | 20 | 10 | 28 | ||
3.63 € | 1 | 4 Days | High carbon steel | - | 20 | 32 | 19.6 | 24 | 12 | 32 | ||
4.65 € | 1 | 4 Days | High carbon steel | - | 22 | 35 | 21.6 | 28 | 14 | 35 | ||
7.31 € | 1 | 4 Days | High carbon steel | - | 24 | 40 | 23.6 | 32 | 16 | 40 | ||
9.83 € | 1 | 4 Days | High carbon steel | - | 28 | 44 | 27.6 | 36 | 18 | 44 | ||
19.21 € | 1 | 4 Days | High carbon steel | - | 36 | 54 | 35.5 | 44 | 22 | 54 | ||
53.57 € | 1 | 4 Days | High carbon steel | - | 42 | 65 | 41.6 | 52 | 26 | 65 | ||
4.80 € | 1 | 4 Days | Stainless steel | 1.4305 | 8 | 13 | 7.6 | 10 | 6 | 13 | ||
5.30 € | 1 | 4 Days | Stainless steel | 1.4305 | 10 | 15 | 9.6 | 12 | 6 | 15 | ||
5.93 € | 1 | 4 Days | Stainless steel | 1.4305 | 12 | 18 | 11.5 | 14 | 7 | 18 | ||
6.86 € | 1 | 4 Days | Stainless steel | 1.4305 | 14 | 22 | 13.5 | 16 | 8 | 22 |
Loading...
Configure
Basic Attributes
Main material
Steel code
Slot width(mm)
B=Width(mm)
B1(mm)
H=Height(mm)
H1(mm)
L=Length(mm)
Filter by standard shipping days
Optional Attributes