Manufacturer part number: K2079.05
Brand: KIPP
Price: 9.68 €
Delivery time: 4 Days
Main material: Free-cutting steel
Version 2: RH thread
A: 33 mm
B: 18 mm
D=Fastening hole: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2079.05
Part Number
|
---|
K2079.05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Version 2 | A (mm) | B (mm) | D=Fastening hole (mm) | D1=Thread | H (mm) | H1 (mm) | K (mm) | L=thread length (mm) | L1 (mm) | L2 (mm) | α | Static base loads (kN) | Dynamic base loads (kN) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.68 € | 1 | 4 Days | Free-cutting steel | RH thread | 33 | 18 | 5 | M5x0.8 | 8 | 6 | 11.11 | 19 | 9 | 42 | 13 | 6 | 5.7 | 0.0130 |
Loading...
Surface finish body | galvanised | Component material | bronze | Version 1 | with plain bearing |
---|---|---|---|---|---|
Item | Rod End | Thread type | external thread | DIN ISO | DIN ISO 12240-1 |
PL Edelstahl | false |
This page is Rod ends with plain bearing External thread, Steel, DIN ISO 12240-1, maintenance-free (K2079), part number K2079.05.
You can find the detail information about specifications and dimensions on part number K2079.05.
Configure
Basic Attributes
Type
Main material
Version 2
A(mm)
B(mm)
D=Fastening hole(mm)
D1=Thread
H(mm)
H1(mm)
K(mm)
L=thread length(mm)
L1(mm)
L2(mm)
α
Static base loads(kN)
Dynamic base loads(kN)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K2079.051 |
K2079.06 |
K2079.061 |
K2079.08 |
K2079.081 |
K2079.10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Version 2 | A (mm) | B (mm) | D=Fastening hole (mm) | D1=Thread | H (mm) | H1 (mm) | K (mm) | L=thread length (mm) | L1 (mm) | L2 (mm) | α | Static base loads (kN) | Dynamic base loads (kN) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.68 € | 1 | 4 Days | Free-cutting steel | LH thread | 33 | 18 | 5 | M5x0.8 | 8 | 6 | 11.11 | 19 | 9 | 42 | 13 | 6 | 5.7 | 0.0130 | ||
9.68 € | 1 | 4 Days | Free-cutting steel | RH thread | 36 | 20 | 6 | M6x1.0 | 9 | 6.75 | 12.7 | 21 | 10 | 46 | 13 | 7.65 | 7.2 | 0.0200 | ||
9.68 € | 1 | 4 Days | Free-cutting steel | LH thread | 36 | 20 | 6 | M6x1.0 | 9 | 6.75 | 12.7 | 21 | 10 | 46 | 13 | 7.65 | 7.2 | 0.0200 | ||
10.75 € | 1 | 4 Days | Free-cutting steel | RH thread | 42 | 24 | 8 | M8x1,25 | 12 | 9 | 15.875 | 25 | 12 | 54 | 14 | 12.9 | 11.6 | 0.0330 | ||
10.75 € | 1 | 4 Days | Free-cutting steel | LH thread | 42 | 24 | 8 | M8x1.25 | 12 | 9 | 15.875 | 25 | 12 | 54 | 14 | 12.9 | 11.6 | 0.0330 | ||
11.83 € | 1 | 4 Days | Free-cutting steel | RH thread | 48 | 28 | 10 | M10x1.5 | 14 | 10.5 | 19.05 | 28 | 14 | 62 | 13 | 18 | 14.5 | 0.0560 |