Rod ends with plain bearing Internal thread, Steel, DIN ISO 12240-1, maintenance-free (K2080) (K2080.05)

Rod ends with plain bearing Internal thread, Steel, DIN ISO 12240-1, maintenance-free (K2080) K2080.05

Product Details:

Manufacturer part number: K2080.05

Brand: KIPP

Price: 9.66

Delivery time: 4 Days


Technical Data:

Main material: Free-cutting steel

Version 2: RH thread

A: 27 mm

B: 18 mm

B1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2080.05

Part Number
K2080.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)

9.66 €

1 4 Days Free-cutting steelRH thread271845M5x0.88.5118611.11103691365.70.0130

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material bronze Version 1 with plain bearing
Item Rod End Thread type internal thread DIN ISO DIN ISO 12240-1
PL Edelstahl false

This page is Rod ends with plain bearing Internal thread, Steel, DIN ISO 12240-1, maintenance-free (K2080), part number K2080.05.
You can find the detail information about specifications and dimensions on part number K2080.05.

Variation of this product

Part Number
K2080.051
K2080.06
K2080.061
K2080.08
K2080.081
K2080.10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)

9.66 €

1 4 Days Free-cutting steelLH thread271845M5x0.88.5118611.11103691365.70.0130

9.66 €

1 4 Days Free-cutting steelRH thread302056M6x1.0101396.7512.7124011137.657.20.0200

9.66 €

1 4 Days Free-cutting steelLH thread302056M6x1.0101396.7512.7124011137.657.20.0200

10.75 €

1 4 Days Free-cutting steelRH thread362458M8x1.2512.51612915.8751648141412.911.60.0330

10.75 €

1 4 Days Free-cutting steelLH thread362458M8x1.2512.51612915.8751648141412.911.60.0330

12.73 €

1 4 Days Free-cutting steelRH thread43286.510M10x1.515191410.519.05205717131814.50.0560

Tech Support