Rod ends with plain bearing External thread, Stainless Steel, DIN ISO 12240-1, maintenance-free (K2081) (K2081.06)

Rod ends with plain bearing External thread, Stainless Steel, DIN ISO 12240-1, maintenance-free (K2081) K2081.06

Product Details:

Manufacturer part number: K2081.06

Brand: KIPP

Price: 24.13

Delivery time: 4 Days


Technical Data:

Version 2: RH thread

A: 36 mm

B: 20 mm

D=Fastening hole: 6 mm

D1=Thread: M6x1.0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2081.06

Part Number
K2081.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
L2
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

24.13 €

1 4 Days RH thread36206M6x1.096.7512.7211046137.657.20.0200-

Loading...

  1. 1

Basic information

Main material stainless steel Component material stainless steel Version 1 with plain bearing
Surface finish component polished Item Rod End Thread type external thread
DIN ISO DIN ISO 12240-1 PL Edelstahl true

This page is Rod ends with plain bearing External thread, Stainless Steel, DIN ISO 12240-1, maintenance-free (K2081), part number K2081.06.
You can find the detail information about specifications and dimensions on part number K2081.06.

Variation of this product

Part Number
K2081.05
K2081.051
K2081.061
K2081.08
K2081.081
K2081.10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
L2
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

24.13 €

1 4 Days RH thread33185M5x0.88611.11199421365.70.0140-

24.13 €

1 4 Days LH thread33185M5x0.88611.11199421365.70.0140-

25.74 €

1 4 Days LH thread36206M6x1.096.7512.7211046137.657.20.0200-

25.33 €

1 4 Days RH thread42248M8x1.2512915.8752512541412.911.60.0380-

25.33 €

1 4 Days LH thread42248M8x1.2512915.8752512541412.911.60.0380-

28.97 €

1 4 Days RH thread482810M10x1.51410.519.05281462131814.50.0615-

Tech Support