Rod ends with plain bearing Internal thread, Stainless Steel, DIN ISO 12240-1, maintenance-free (K2082) (K2082.061)

Rod ends with plain bearing Internal thread, Stainless Steel, DIN ISO 12240-1, maintenance-free (K2082) K2082.061

Product Details:

Manufacturer part number: K2082.061

Brand: KIPP

Price: 21.44

Delivery time: 4 Days


Technical Data:

Version 2: LH thread

A: 30 mm

B: 20 mm

B1: 5 mm

D=Fastening hole: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2082.061

Part Number
K2082.061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

21.44 €

1 4 Days LH thread302056M6x1.0101396.7512.7124011137.657.20.0270-

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body polished Component material stainless steel
Version 1 with plain bearing Item Rod End Thread type internal thread
DIN ISO DIN ISO 12240-1 PL Edelstahl true

This page is Rod ends with plain bearing Internal thread, Stainless Steel, DIN ISO 12240-1, maintenance-free (K2082), part number K2082.061.
You can find the detail information about specifications and dimensions on part number K2082.061.

Variation of this product

Part Number
K2082.05
K2082.051
K2082.06
K2082.08
K2082.081
K2082.10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

21.44 €

1 4 Days RH thread271845M5x0.88.5118611.11103691365.70.0180-

21.44 €

1 4 Days LH thread271845M5x0.88.5118611.11103691365.70.0180-

21.44 €

1 4 Days RH thread302056M6x1.0101396.7512.7124011137.657.20.0270-

22.52 €

1 4 Days RH thread362458M8x1.2512.51612915.8751648141412.911.60.0460-

22.52 €

1 4 Days LH thread362458M8x1.2512.51612915.8751648141412.911.60.0460-

25.75 €

1 4 Days RH thread43286.510M10x1.515191410.519.05205717131814.50.0760-

Tech Support