Rod ends with plain bearing External thread, narrow head, DIN ISO 12240-1, maintenance-free (K2083) (K2083.06)

Rod ends with plain bearing External thread, narrow head, DIN ISO 12240-1, maintenance-free (K2083) K2083.06

Product Details:

Manufacturer part number: K2083.06

Brand: KIPP

Price: 10.05

Delivery time: 4 Days


Technical Data:

Main material: Free-cutting steel

Version 2: RH thread

A: 36 mm

B: 21 mm

D=Fastening hole: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2083.06

Part Number
K2083.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
L2
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

10.05 €

1 4 Days Free-cutting steelRH thread36216M6x1.064.410181246.5138.153.60.0160-

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material ball-bearing steel Version 1 with plain bearing
Item Rod End Thread type external thread DIN ISO DIN ISO 12240-1
PL Edelstahl false

This page is Rod ends with plain bearing External thread, narrow head, DIN ISO 12240-1, maintenance-free (K2083), part number K2083.06.
You can find the detail information about specifications and dimensions on part number K2083.06.

Variation of this product

Part Number
K2083.061
K2083.08
K2083.081
K2083.10
K2083.101
K2083.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
L2
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

10.05 €

1 4 Days Free-cutting steelLH thread36216M6x1.064.410181246.5138.153.60.0160-

10.75 €

1 4 Days Free-cutting steelRH thread42248M8x1.2586132214541512.95.850.0280-

10.75 €

1 4 Days Free-cutting steelLH thread42248M8x1.2586132214541512.95.850.0280-

11.40 €

1 4 Days Free-cutting steelRH thread482910M10x1.59716261562.51217.68.650.0500-

11.40 €

1 4 Days Free-cutting steelLH thread482910M10x1.59716261562.51217.68.650.0500-

12.73 €

1 4 Days Free-cutting steelRH thread543412M12x1.75108182818711124.511.40.0860true

Tech Support