Rod ends with plain bearing External thread, Steel, DIN ISO 12240-1, can be re-lubricated (K2085) (K2085.12)

Rod ends with plain bearing External thread, Steel, DIN ISO 12240-1, can be re-lubricated (K2085) K2085.12

Product Details:

Manufacturer part number: K2085.12

Brand: KIPP

Price: 12.81

Delivery time: 4 Days


Technical Data:

Main material: Free-cutting steel

Version 2: RH thread

A: 54 mm

B: 30 mm

D=Fastening hole: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2085.12

Part Number
K2085.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

12.81 €

1 4 Days Free-cutting steelRH thread543012M12x1.7515.4161222.2253369131713.40.0870true

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material bronze Version 1 with grease nipple
Item Rod End Thread type external thread DIN DIN 12240-1
PL Edelstahl false

Tech Support