Rod ends with plain bearing Internal thread, Steel, DIN ISO 12240-1, can be re-lubricated (K2086) (K2086.12)

Rod ends with plain bearing Internal thread, Steel, DIN ISO 12240-1, can be re-lubricated (K2086) K2086.12

Product Details:

Manufacturer part number: K2086.12

Brand: KIPP

Price: 12.81

Delivery time: 4 Days


Technical Data:

Main material: Free-cutting steel

Version 2: RH thread

A: 50 mm

B: 30 mm

B1: 6.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2086.12

Part Number
K2086.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

12.81 €

1 4 Days Free-cutting steelRH thread50306.512M12x1.7517.52215.4161222.225226519131713.40.0870-

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material bronze Version 1 with grease nipple
Item Rod End Thread type internal thread DIN ISO DIN ISO 12240-1
PL Edelstahl false

This page is Rod ends with plain bearing Internal thread, Steel, DIN ISO 12240-1, can be re-lubricated (K2086), part number K2086.12.
You can find the detail information about specifications and dimensions on part number K2086.12.

Variation of this product

Part Number
K2086.061
K2086.08
K2086.081
K2086.121
K2086.14
K2086.141
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

7.91 €

1 4 Days Free-cutting steelLH thread301856M6x1.010138.9696.7512.7123911137.24.30.0200-

8.46 €

1 4 Days Free-cutting steelRH thread362258M8x1.2512.51610.412915.8751647141411.67.20.0330true

8.46 €

1 4 Days Free-cutting steelLH thread362258M8x1.2512.51610.412915.8751647141411.67.20.0330-

12.81 €

1 4 Days Free-cutting steelLH thread50306.512M12x1.7517.52215.4161222.225226519131713.40.0870-

16.05 €

1 4 Days High carbon steelRH thread5734814M14x2.0202516.91913.525.42574221624170.1890-

16.05 €

1 4 Days High carbon steelLH thread5734814M14x2.0202516.91913.525.42574221624170.1890-

Tech Support