Angle elements T1 Type I (10260) (Part Numbers)

Angle elements T1 Type I (10260)
· For securing a profile at a 45° angle

· For producing struts or ties

· Compatible with all conventional aluminium profiles

· Fastening with universal connector set and ISO 7380 round-head screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10260-063030
10260-063060
10260-084040
10260-084080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
Version

24.45 €

1 4 Days 630x30

31.11 €

1 4 Days 630x60

24.30 €

1 4 Days 840x40

28.64 €

1 4 Days 840x80

Loading...

  1. 1

Basic information

Main material Aluminium Type I

Tech Support