Clamping angle, Form A (10265) (Part Numbers)

Clamping angle, Form A (10265)
· For connecting two profiles of the same series

· Loosen screw for free rotation and sliding along the slots

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10265-06
10265-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B=Width
(mm)
D
(mm)
H=Height
(mm)
L=Length
(mm)
T
(mm)

7.42 €

1 4 Days 6156.335.724727275

7.87 €

1 4 Days 820947.532936366

Loading...

  1. 1

Basic information

Type I Form A

Tech Support