Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10265-0615 |
10265-0820 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Slot width (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B=Width (mm) | D (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | T (mm) | Clamping force F (kN) | Hand force FH (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.79 € | 1 | 4 Days | 6 | 15 | 6.3 | 3 | 5.7 | 24 | 15 | 27 | 34 | 6 | 27 | 36.2 | 5 | 2 | 90 | ||
67.40 € | 1 | 4 Days | 8 | 20 | 9 | 4 | 7.5 | 32 | 20 | 36 | 44 | 8 | 36 | 52.3 | 6 | 3 | 100 |
Loading...
Main material | Zinc | Component material | Steel | Type | I |
---|---|---|---|---|---|
Form | C |
Configure
Basic Attributes
Slot width(mm)
A(mm)
A1(mm)
A2(mm)
A3(mm)
B=Width(mm)
D(mm)
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
L1(mm)
T(mm)
Clamping force F(kN)
Hand force FH(N)
Filter by standard shipping days
Optional Attributes