Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design (K1905) (Part Numbers - CAD Download)

Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design (K1905)
· For play-free position recording

· Use maingly for measurement tasks

· Angle display is programmable

· Repeat accuracy ±0.01 mm

· Reset, chain dimension and offset via keypad

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1905.01

Part Number
K1905.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

227.47 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic H=Height(mm) 40 L=Length(mm) 76
Version 1 battery powered Item Position Indicator Weight(kg) 0.0504
RoHS true

This page is Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design (K1905), part number K1905.01.
You can find the detail information about specifications and dimensions on part number K1905.01.

Tech Support