Foot plates Type B and Type I (10347) (Part Numbers)

Foot plates Type B and Type I (10347)
· To hold levelling feet, rollers, lifting eye bolts and other elements

· With slot nuts, the foot plates can also be screwed to the side of profiles

· Compatible with all conventional aluminium profiles

· Version: bright or black powder-coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10347-0630601081
10347-0630601101
10347-0630601121
10347-0630601161
10347-0660601081
10347-0660601101
10347-0660601121
10347-0660601161
10347-0830602081
10347-0830602101
10347-0830602121
10347-0840801080
10347-0840801081
10347-0840801100
10347-0840801101
10347-0840801120
10347-0840801121
10347-0840801160
10347-0840801161
10347-0880801080
10347-0880801081
10347-0880801100
10347-0880801101
10347-0880801120
10347-0880801121
10347-0880801160
10347-0880801161
10347-1040802080
10347-1040802100
10347-1040802120
10347-1040802160
10347-1045902100
10347-1045902101
10347-1045902120
10347-1045902121
10347-1045902140
10347-1045902141
10347-1045902160
10347-1045902161
10347-1045902200
10347-1045902201
10347-1090902100
10347-1090902101
10347-1090902120
10347-1090902121
10347-1090902140
10347-1090902141
10347-1090902160
10347-1090902161
10347-1090902200
10347-1090902201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Type Slot width
(mm)
Profile B=Width
(mm)
L=Length
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
A
(mm)
Version 2

12.27 €

1 4 Days black powder-coatedI630x603060M86.6111230type i

12.27 €

1 4 Days black powder-coatedI630x603060M106.6111230type i

12.27 €

1 4 Days black powder-coatedI630x603060M126.6111230type i

12.27 €

1 4 Days black powder-coatedI630x603060M166.6111230type i

14.59 €

1 4 Days black powder-coatedI660x606060M86.6111230type i

14.59 €

1 4 Days black powder-coatedI660x606060M106.6111230type i

14.59 €

1 4 Days black powder-coatedI660x606060M126.6111230type i

14.59 €

1 4 Days black powder-coatedI860x606060M169151640type i

12.12 €

1 4 Days black powder-coatedB830x603060M89151230type b

12.12 €

1 4 Days black powder-coatedB830x603060M109151230type b

12.12 €

1 4 Days black powder-coatedB830x603060M129151230type b

10.10 €

1 4 Days brightI840x804080M89151640type i

13.97 €

1 4 Days black powder-coatedI840x804080M89151640type i

11.36 €

1 4 Days brightI840x804080M109151640type i

13.97 €

1 4 Days black powder-coatedI840x804080M109151640type i

11.36 €

1 4 Days brightI840x804080M129151640type i

13.97 €

1 4 Days black powder-coatedI840x804080M129151640type i

11.36 €

1 4 Days brightI840x804080M169151640type i

13.97 €

1 4 Days black powder-coatedI840x804080M169151640type i

16.56 €

1 4 Days brightI880x808080M89151640type i

20.08 €

1 4 Days black powder-coatedI880x808080M89151640type i

16.56 €

1 4 Days brightI880x808080M109151640type i

20.08 €

1 4 Days black powder-coatedI880x808080M109151640type i

16.56 €

1 4 Days brightI880x808080M129151640type i

20.08 €

1 4 Days black powder-coatedI880x808080M129151640type i

16.56 €

1 4 Days brightI880x808080M169151640type i

20.08 €

1 4 Days black powder-coatedI880x808080M169151640type i

11.36 €

1 4 Days brightB1040x804080M814.5201640type b

11.36 €

1 4 Days brightB1040x804080M1014.5201640type b

11.36 €

1 4 Days brightB1040x804080M1214.5201640type b

11.36 €

1 4 Days brightB1040x804080M1614.5201640type b

14.39 €

1 4 Days brightB1045x904590M1014.5201645type b

17.03 €

1 4 Days black powder-coatedB1045x904590M1014.5201645type b

14.39 €

1 4 Days brightB1045x904590M1214.5201645type b

17.03 €

1 4 Days black powder-coatedB1045x904590M1214.5201645type b

14.39 €

1 4 Days brightB1045x904590M1414.5201645type b

17.03 €

1 4 Days black powder-coatedB1045x904590M1414.5201645type b

14.39 €

1 4 Days brightB1045x904590M1614.5201645type b

17.03 €

1 4 Days black powder-coatedB1045x904590M1614.5201645type b

14.39 €

1 4 Days brightB1045x904590M2014.5201645type b

17.03 €

1 4 Days black powder-coatedB1045x904590M2014.5201645type b

20.52 €

1 4 Days brightB1090x909090M1014.5201645type b

24.98 €

1 4 Days black powder-coatedB1090x909090M1014.5201645type b

20.52 €

1 4 Days brightB1090x909090M1214.5201645type b

24.98 €

1 4 Days black powder-coatedB1090x909090M1214.5201645type b

20.52 €

1 4 Days brightB1090x909090M1414.5201645type b

24.98 €

1 4 Days black powder-coatedB1090x909090M1414.5201645type b

20.52 €

1 4 Days brightB1090x909090M1614.5201645type b

24.98 €

1 4 Days black powder-coatedB1090x909090M1614.5201645type b

20.52 €

1 4 Days brightB1090x909090M2014.5201645type b

24.98 €

1 4 Days black powder-coatedB1090x909090M2014.5201645type b

Loading...

  1. 1

Basic information

Main material Plastic

Tech Support