Lifting pins self-locking, Stainless Steel (K1919) (K1919.12110X50)

Lifting pins self-locking, Stainless Steel (K1919) K1919.12110X50

Product Details:

Manufacturer part number: K1919.12110X50

Brand: KIPP

Price: 138.77

Delivery time: 4 Days


Technical Data:

D2: 11.7 mm

D3=Receiving hole H11: 10 mm

D1=Pin diameter: 10 mm

D5: 21.5 mm

F1: 2.7 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1919.12110X50

Part Number
K1919.12110X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2
(mm)
D3=Receiving hole H11
(mm)
D1=Pin diameter
(mm)
D5
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
L1=Shaft length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
X max.
(mm)
Weight
(kg)

138.77 €

1 4 Days 11.7101021.52.72.42.15010.225.73627304987.5100.2540

Loading...

  1. 1

Basic information

Main material stainless steel Item Ball Lifting Pin X min.(mm) 1.5
RoHS true

This page is Lifting pins self-locking, Stainless Steel (K1919), part number K1919.12110X50.
You can find the detail information about specifications and dimensions on part number K1919.12110X50.

Variation of this product

Part Number
K1919.12108X35
K1919.12110X15
K1919.12110X25
K1919.12112X15
K1919.12112X25
K1919.12112X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2
(mm)
D3=Receiving hole H11
(mm)
D1=Pin diameter
(mm)
D5
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
L1=Shaft length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
X max.
(mm)
Weight
(kg)

132.81 €

1 4 Days 9.358821.51.51.20.5358.7525.73627304987.5150.2435

138.77 €

1 4 Days 11.7101021.52.72.42.11510.225.73627304987.5100.2362

138.77 €

1 4 Days 11.7101021.52.72.42.12510.225.73627304987.5100.2375

148.17 €

1 4 Days 14.2121221.53.53.22.8151125.73627304987.5100.2453

148.17 €

1 4 Days 14.2121221.53.53.22.8251125.73627304987.5150.2549

148.17 €

1 4 Days 14.2121221.53.53.22.8351125.73627304987.5150.2632

Tech Support