Lifting pins self-locking (K1920) (K1920.2516X50)

Lifting pins self-locking (K1920) K1920.2516X50

Product Details:

Manufacturer part number: K1920.2516X50

Brand: KIPP

Price: 85.53

Delivery time: 4 Days


Technical Data:

D2: 18.6 mm

S: 3 mm

D3=Receiving hole H11: 16 mm

D1=Pin diameter: 16 mm

D5: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1920.2516X50

Part Number
K1920.2516X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2
(mm)
S
(mm)
D3=Receiving hole H11
(mm)
D1=Pin diameter
(mm)
D5
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
L1=Shaft length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
X max.
(mm)
Weight
(kg)

85.53 €

1 4 Days 18.631616254.84.54.15015.13144.527304992.8350.3605

Loading...

  1. 1

Basic information

Main material steel Surface finish body manganese-phosphated Item Ball Lifting Pin
X min.(mm) 1.5 RoHS true

This page is Lifting pins self-locking (K1920), part number K1920.2516X50.
You can find the detail information about specifications and dimensions on part number K1920.2516X50.

Variation of this product

Part Number
K1920.2108X35
K1920.2110X15
K1920.2110X25
K1920.2516X75
K1920.2520X50
K1920.2520X75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2
(mm)
S
(mm)
D3=Receiving hole H11
(mm)
D1=Pin diameter
(mm)
D5
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
L1=Shaft length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
X max.
(mm)
Weight
(kg)

70.68 €

1 4 Days 9.35-8821.51.51.20.5358.7525.73627304987.5150.2354

71.02 €

1 4 Days 11.72.2101021.52.72.42.11510.225.73627304987.5100.2308

71.02 €

1 4 Days 11.72.2101021.52.72.42.12510.225.73627304987.5100.2380

85.53 €

1 4 Days 18.631616254.84.54.17515.13144.527304992.8400.3510

132.12 €

1 4 Days 24.54202030108.56.55019.736.55232.63656114250.6298

134.87 €

1 4 Days 24.54202030108.56.57519.736.55232.63656114300.6847

Tech Support