Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95025-01-1010004011 |
95025-01-1010004013 |
95025-01-1012504011 |
95025-01-1012504013 |
95025-01-101500501 |
95025-01-101600501 |
95025-01-102000501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | L2 (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.84 € | 1 | 4 Days | 130 | 100 | 40 | 9 | 60 | 55 | 85 | 100 | 80 | 76 | 350 | ||
156.77 € | 1 | 4 Days | 130 | 100 | 40 | 11 | 80 | 75 | 110 | 140 | 105 | - | 350 | ||
167.75 € | 1 | 4 Days | 155 | 125 | 40 | 9 | 60 | 55 | 85 | 100 | 80 | 76 | 350 | ||
176.46 € | 1 | 4 Days | 155 | 125 | 40 | 11 | 80 | 75 | 110 | 140 | 105 | - | 350 | ||
237.59 € | 1 | 4 Days | 197 | 150 | 50 | 11 | 80 | 75 | 110 | 140 | 105 | - | 500 | ||
269.39 € | 1 | 4 Days | 202 | 160 | 50 | 11 | 80 | 75 | 110 | 140 | 105 | - | 550 | ||
326.15 € | 1 | 4 Days | 245 | 200 | 50 | 11 | 80 | 75 | 110 | 140 | 105 | - | 600 |
Loading...
Main material | Polyurethane | Component material | Steel | Wheel bearing | ball bearing |
---|
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
L2(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes