Swivel Castors with stop fix, electrically conductive (95010) (Part Numbers)

Swivel Castors with stop fix, electrically conductive (95010)
· For protection from electrostatic charge

· Swivel castor housing with double ball bearing

· Sprockets with plain bearing

· Steel plate housing

· Solid rubber tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95010-11050192
95010-11075252
95010-11100252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
A
(mm)
R
(mm)
Permissible load
(kg)

18.98 €

1 4 Days 695019255030

25.85 €

1 4 Days 9875252966.550

33.45 €

1 4 Days 12110025338360

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing
D1(mm) 11 D2(mm) 43

Tech Support