Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95032-160501 |
95032-200501 |
95032-250601 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
307.01 € | 1 | 4 Days | 205 | 160 | 50 | 11 | 80 | 75 | 110 | 140 | 105 | 700 | ||
336.64 € | 1 | 4 Days | 245 | 200 | 50 | 11 | 80 | 75 | 110 | 140 | 105 | 1000 | ||
520.83 € | 1 | 4 Days | 305 | 250 | 60 | 14 | 105 | - | 140 | 175 | 140 | 1350 |
Loading...
Main material | Polyurethane | Component material | Steel | Wheel bearing | ball bearing |
---|
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes