Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95034-07532 |
95034-10037 |
95034-12540 |
95034-15050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.60 € | 1 | 4 Days | 98 | 75 | 32 | 9 | 35 | 60 | - | 85 | 100 | 80 | 72.5 | 200 | ||
32.20 € | 1 | 4 Days | 125 | 100 | 37 | 9 | 35 | 60 | - | 85 | 100 | 80 | 85 | 200 | ||
37.07 € | 1 | 4 Days | 150 | 125 | 40 | 9 | 40 | 60 | - | 85 | 100 | 80 | 102.5 | 200 | ||
70.27 € | 1 | 4 Days | 190 | 150 | 50 | 11 | 60 | 80 | 75 | 110 | 140 | 105 | 135 | 400 |
Loading...
Main material | Polyamide | Component material | Steel | Wheel bearing | plain bearing |
---|
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
A(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
R(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes