Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95040-075322 |
95040-075325 |
95040-100372 |
95040-100375 |
95040-125402 |
95040-125405 |
95040-150502 |
95040-150505 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Wheel bearing | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.53 € | 1 | 4 Days | 118 | 75 | 32 | plain bearing | 9 | 45 | 60 | - | 85 | 100 | 80 | 82.5 | 300 | ||
182.27 € | 1 | 4 Days | 118 | 75 | 32 | ball bearing | 9 | 45 | 60 | - | 85 | 100 | 80 | 82.5 | 300 | ||
150.94 € | 1 | 4 Days | 140 | 100 | 37 | plain bearing | 9 | 45 | 60 | - | 85 | 100 | 80 | 95 | 500 | ||
199.24 € | 1 | 4 Days | 140 | 100 | 37 | ball bearing | 9 | 45 | 60 | - | 85 | 100 | 80 | 95 | 500 | ||
171.11 € | 1 | 4 Days | 165 | 125 | 40 | plain bearing | 9 | 45 | 60 | - | 85 | 100 | 80 | 107.5 | 700 | ||
224.46 € | 1 | 4 Days | 165 | 125 | 40 | ball bearing | 9 | 45 | 60 | - | 85 | 100 | 80 | 107.5 | 700 | ||
201.55 € | 1 | 4 Days | 197 | 150 | 50 | plain bearing | 11 | 65 | 80 | 75 | 110 | 140 | 105 | 140 | 800 | ||
241.36 € | 1 | 4 Days | 197 | 150 | 50 | ball bearing | 11 | 65 | 80 | 75 | 110 | 140 | 105 | 140 | 800 |
Loading...
Main material | Polyamide | Component material | Steel |
---|
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Wheel bearing
D1(mm)
A(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
R(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes