Swivel Castors with stop fix (95041) (Part Numbers)

Swivel Castors with stop fix (95041)
· Rust-free

· Low roll resistance

· Low pivot resistance

· Abrasion-proof.

· High chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95041-210750322
95041-211000372
95041-211250402
95041-211500502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

121.05 €

1 4 Days 1007532938605585100807675.5150

137.49 €

1 4 Days 12510037936605585100807686150

146.83 €

1 4 Days 150125409406055851008076102.5150

290.99 €

1 4 Days 1901505011548075110140105-129300

Loading...

  1. 1

Basic information

Main material Polyamide Steel code 1.4301 Component material Stainless steel
Wheel bearing plain bearing

Tech Support