Fixed Castors stainless steel for sterile areas (95046) (Part Numbers)

Fixed Castors stainless steel for sterile areas (95046)
· Suitable for sterile areas

· Optically detectable

· Noise dampening

· High operational comfort.

· Low roll and pivot resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95046-01-211000351
95046-01-211250401
95046-01-211600451
95046-01-212000501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
Permissible load
(kg)

92.00 €

1 4 Days 1251003596055851008076200

131.27 €

1 4 Days 1501254096055851008076250

181.06 €

1 4 Days 19516045118075110140105-400

244.07 €

1 4 Days 23520050118075110140105-400

Loading...

  1. 1

Basic information

Main material Thermoplastic Steel code 1.4301 Component material Stainless steel
Wheel bearing plain bearing

Tech Support