Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95092-08037 |
95092-10037 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | A (mm) | |
---|---|---|---|---|---|---|---|
304.40 € | 1 | 4 Days | 120 | 80 | 56 | ||
358.25 € | 1 | 4 Days | 142 | 100 | 65 |
Loading...
Wheel Width B(mm) | 37 | Main material | Polyamide | Component material | Steel |
---|---|---|---|---|---|
Wheel bearing | plain bearing | D1(mm) | 9 | B1(mm) | 55 |
B2(mm) | 60 | B3(mm) | 80 | B4(mm) | 85 |
L(mm) | 100 | L1(mm) | 80 | L2(mm) | 76 |
Permissible load(kg) | 230 |