Inserts for stepped jaws Form B (K0591) (Part Numbers - CAD Download)

Inserts for stepped jaws Form B (K0591)
· Suitable for centric vice

· With smooth or serrated clamping face

· Hardened and ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0591.065217
K0591.080217
K0591.125217
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Weight
(kg)

56.32 €

1 4 Days 650.0587

63.71 €

1 4 Days 800.0650

98.42 €

1 4 Days 1250.1104

Loading...

  1. 1

Basic information

Main material Steel Form B Version 1 grip version
Version 2 hardened Item Insert B=Width(mm) 17
B1(mm) 11 H(mm) 9.2 RoHS true

Tech Support