Locating pin (K1961) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1961.04
K1961.041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Diameter
(mm)
L
(mm)
L2
(mm)
Weight
(kg)

40.58 €

1 4 Days 631435120.3274

36.29 €

1 4 Days 782553150.6784

Loading...

  1. 1

Basic information

Version locating pin Item Locating Pin L1(mm) 8
RoHS true

Tech Support