Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27800-3080 |
27800-3100 |
27800-3120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | D=plate diameter (mm) | |
---|---|---|---|---|---|---|
3.13 € | 1 | 4 Days | 55 | 80 | ||
6.28 € | 1 | 4 Days | 74 | 100 | ||
7.84 € | 1 | 4 Days | 94 | 120 |
Loading...
Main material | Thermoplastic | Main colour | Black | Form | C |
---|---|---|---|---|---|
H=Height(mm) | 18 | Load rating max.(kN) | 9 |