Levelling sets with locknut (27703) (Part Numbers)

Levelling sets with locknut (27703)
· For mounting motors, aggregates, drive elements and production lines

· Low height

· Alignments can be made easily and precisely even with several mounting points

· Torsion-free mounting

· Locknut secures a prescribed adjustment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27703-0404
27703-04041
27703-0405
27703-04051
27703-0406
27703-04061
27703-0506
27703-05061
27703-0508
27703-05081
27703-0510
27703-05101
27703-0710
27703-07101
27703-0712
27703-07121
27703-0716
27703-07161
27703-0916
27703-09161
27703-0920
27703-09201
27703-0924
27703-09241
27703-1020
27703-10201
27703-1024
27703-10241
27703-1030
27703-10301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
F
(kN)
for screw H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)

54.00 €

1 4 Days High carbon steel54.5M15x12540M4242024

74.53 €

1 4 Days Stainless steel54.5M15x12527.1M4242024

54.00 €

1 4 Days High carbon steel55.5M15x12540M5242024

74.53 €

1 4 Days Stainless steel55.5M15x12527.1M5242024

54.00 €

1 4 Days High carbon steel56.6M15x12540M6242024

74.53 €

1 4 Days Stainless steel56.6M15x12527.1M6242024

59.00 €

1 4 Days High carbon steel66.6M20x13265M6292424

82.90 €

1 4 Days Stainless steel66.6M20x13243.4M6292424

60.71 €

1 4 Days High carbon steel69M20x13265M8292424

82.90 €

1 4 Days Stainless steel69M20x13243.4M8292424

60.71 €

1 4 Days High carbon steel611M20x13265M10292424

82.90 €

1 4 Days Stainless steel611M20x13243.4M10292424

62.33 €

1 4 Days High carbon steel711M30x1.545120M10362925

89.31 €

1 4 Days Stainless steel711M30x1.54584M10362925

62.33 €

1 4 Days High carbon steel713.5M30x1.545120M12362925

89.31 €

1 4 Days Stainless steel713.5M30x1.54584M12362925

62.33 €

1 4 Days High carbon steel717.5M30x1.545120M16362925

89.31 €

1 4 Days Stainless steel717.5M30x1.54584M16362925

79.67 €

1 4 Days High carbon steel917.5M40x1.558210M1646372.56

121.45 €

1 4 Days Stainless steel917.5M40x1.558148M1646372.56

79.67 €

1 4 Days High carbon steel922M40x1.558210M2046372.56

121.45 €

1 4 Days Stainless steel922M40x1.558148M2046372.56

79.67 €

1 4 Days High carbon steel926M40x1.558210M2446372.56

121.45 €

1 4 Days Stainless steel926M40x1.558148M2446372.56

111.79 €

1 4 Days High carbon steel1122M50x1.570330M2054442.56

173.18 €

1 4 Days Stainless steel1122M50x1.570225M2054442.56

111.79 €

1 4 Days High carbon steel1126M50x1.570330M2454442.56

173.18 €

1 4 Days Stainless steel1126M50x1.570225M2454442.56

111.79 €

1 4 Days High carbon steel1133M50x1.570330M3054442.56

173.18 €

1 4 Days Stainless steel1133M50x1.570225M3054442.56

Loading...

  1. 1

Basic information

α

Tech Support